Skip to main content
Rainproof hood with anti-intrusion grille

UATYARPH

UATYARPH

Product Features

  • Helps stop leaves and small animals which can damage the unit in case the fresh air intake or the extraction is not ducted
  • Can protect air filters from rain in case of storm and strong winds
  • To be placed on damper sides which are open to the outside environment
  • In combination with R-32 rooftop series