Skip to main content
Air cooled scroll inverter heat pump, split version

SEHVX-AAW

SEHVX-AAW

Product Features

  • Ideal for colder climates as the lack of glycol will allow for high efficiencies
  • Hydronic module for indoor installation eliminating the need for glycol
  • Compact dimensions and limited pipework allow for installation in very restricted spaces
  • Easy transportation as separate units will fit in an elevator

Benefits

  • Inverter

    Inverter

    Inverter compressors continuously adjust compressor speed to actual demand. Fewer power-consuming starts and stops result in decreased energy consumption (up to 30%) and more stable temperatures.