Skip to main content
VRV IV S-series heat pump

VRV IV S-series - RXYSQ-TYFK

Space saving solution without compromising on efficiency
RXYSQ-TYFK

Product Features

  • Space saving trunk design for flexible installation
  • Covers all thermal needs of a building via a single point of contact: accurate temperature control, ventilation, air handling units.
  • Wide range of indoor units
  • Incorporates VRV IV standards & technologies: Variable Refrigerant Temperature and full inverter compressors
  • Customize your VRV for best seasonal efficiency & comfort with the weather dependant Variable Refrigerant Temperature function. Increased seasonal efficiency with up to 28%. No more cold draft by supply of high outblow temperatures
  • 3 steps in night quiet mode to reduce sound levels at night
  • Possibility to limit peak power consumption between 30 and 80%, for example during periods with high power demand
  • Connectable to all VRV control systems
  • Keep your system in top condition via the Daikin Cloud Service: 24/7 monitoring for maximum efficiency, extented lifetime and immediate service support thanks to failure prediction

Benefits

  • Inverter

    Inverter

    Inverter compressors continuously adjust compressor speed to actual demand. Fewer power-consuming starts and stops result in decreased energy consumption (up to 30%) and more stable temperatures.

Documentation

Download language

Download language

Download language

Download language

Download language

Find more information

Take a tour in our virtual showroom

Need help?

Find more information

Corporate Information

Need help?

Find more information

Corporate Information

Need help?

Looking for a new challenge?

Need help?