Skip to main content
VRV IV+ heat recovery

VRV IV+ - REMQ-U

REMQ-U

Product Features

  • Outdoor unit module for VRV IV heat recovery to create systems from 10 up to 13HP
  • Free combination of outdoor units to meet installation space or efficiency requirements

Benefits

  • Inverter

    Inverter

    Inverter compressors continuously adjust compressor speed to actual demand. Fewer power-consuming starts and stops result in decreased energy consumption (up to 30%) and more stable temperatures.

  • Variable refrigerant temperature

    Variable refrigerant temperature

    The intelligent systems ensures highest energy savings with additional comfort to better suit application requirements.

Documentation

Download language

Download language

Download language

Download language

Download language