Product Features
- Condensing units ideal for commercial and industrial applications with variable cooling capacity
- Integrates high and low temperature refrigeration and air conditioning (including heating) into one system
- By using heat recovery, optimised controls and state of the art compressor technology, Conveni-pack can reduce annual energy consumption up to 50% or more, compared to conventional systems
- Compressor controlled by inverter
- Daikin swing compressor
- Lower associated CO2 emissions thanks to the heat pump technology
- Suitable for outdoor use in different climatic conditions
- The modularity of the Conveni-pack system maximises installation flexibility. Outdoor units can be grouped into blocks or rows, or distributed around the building, to meet individual installation constraints
- Wide range of capacities
- Low sound level including "night mode" operation
- Conveni-pack’s modular design allows it to be used for smaller as well as larger shops
- The heat extracted from the refrigeration showcases or evaporators can be re-used for comfort heating of the shop at no extra cost
Benefits
Documentation
Sorry, we could not find any documents.