Skip to main content
4-way blow ceiling mounted cassette

FWG-AF

BLDC fan motor unit for ceiling mounting. High efficiency, continuous air flow regulation and fan speed modulation
FWG-AF

Product Features

  • Up to 70% energy savings with brushless DC motor technology compared to traditional technology
  • Instant adjustment to temperature and relative humidity changes
  • Continuous modulation of fan speed resulting in reduced sound emissions, in comparison with fixed speed AC motor fan coil units
  • Easy installation and maintenance