Skip to main content
Air cooled screw chiller, high efficiency, low sound

EWAD-T-XLB

EWAD-T-XLB

Product Features

  • Low operating cost and extended operating life thanks to the careful design aimed to optimize the energy efficiency of the chillers and to improve installation profitability, effectiveness and economical management
  • Advanced compressor and fans design that operate at very low sound levels
  • Extremely wide range from 290kW to over 2 MW
  • The Microchannel technology maximizes the heat exchange ensuring the highest performance with the minimum surface for the exchanger and a reduced quantity of refrigerant compared to Cu/Al condenser.
  • MicroTech III controller with superior control logic and easy interface
  • 2 or 3 independent refrigerant circuits for outstanding reliability and maximum safety for maintenance
  • Optimised for use with R-134a
  • Large operation range (ambient temperature down to -18°C)
  • Units with stepless regulation offer the benefit of following the system energy demand at any time with high efficiency if compared to the units with step regulation. Each unit has infinitely variable capacity control from 100% down to 12,5%

Benefits

  • Screw compressor

    Screw compressor

    Single screw compressors have rotors with male and female gears and are designed for high capacities and performances