Skip to main content
Air cooled screw chiller with free cooling, high efficiency, reduced sound

EWAD-CFXR

EWAD-CFXR

Product Features

  • Free cooling chiller for space cooling and industrial processes
  • Stepless single-screw compressor
  • Greater energy savings and reduced CO2 emissions during cold season
  • Wide operating range
  • MicroTech III controller with superior control logic and easy interface

Benefits

  • Free cooling

    Free cooling

    By exploiting the low external air temperatures to cool the water, free cooling reduces the load on the compressors and decreases considerably the annual operating costs during the cold season.

  • Screw compressor

    Screw compressor

    Single screw compressors have rotors with male and female gears and are designed for high capacities and performances