Skip to main content
Air cooled screw chiller, premium efficiency, low sound

EWAD-C-PL

EWAD-C-PL

Product Features

  • Excellent part load efficiency
  • Stepless single-screw compressor
  • Large operation range (ambient temperature down to -18°C and up to 52°C)
  • 2 truly independent refrigerant circuits
  • DX shell and tube evaporator – one pass refrigerant side to minimize pressure drops
  • Partial and total heat recovery option available
  • Standard electronic expansion valve
  • MicroTech III controller with superior control logic and easy interface

Benefits

  • Screw compressor

    Screw compressor

    Single screw compressors have rotors with male and female gears and are designed for high capacities and performances

Documentation

Download language

Download language

Download language

Download language

Find more information

Take a tour in our virtual showroom

Need help?

Find more information

Corporate Information

Need help?

Find more information

Corporate Information

Need help?

Looking for a new challenge?

Need help?