Skip to main content
HPSU monobloc

Daikin Altherma M ECH2O - EKHWMX-C

Floor standing air to water heat pump for heating and hot water with thermal solar support
EKHWMX-C

Product Features

  • Easy installation : connection to outdoor without refrigerant; only hydraulic and electric connection
  • Integrated controller
  • Optional integrated back-up heater
  • Intelligent storage tank management
  • Energy safe mode

Benefits

  • Fresh hot water

    Fresh hot water

    The structure of thermal store ensures optimal water hygiene and eliminates the risk of bacteria and legionella. Rest assured that your hot water is fresh and safe.

  • Guaranteed operation down to -25°C

    Guaranteed operation down to -25°C

    Daikin units are suitable for all climates, even withstanding severe winter conditions with an operation range down to -25°C

  • Online controller

    Online controller

    Control your indoor unit from any lcoation via smart phone, laptop, pc, tablet or touch screen

  • Solar ready

    Solar ready

    Take advantage of solar power. Easily connect your hot water storage to solar collectors on your roof.