Product Features
- The pressureless solar thermal store is designed to work alone or in combination with a gas/oil boiler
- Fresh water principle: receive domestic hot water on demand while eliminating the risk of contamination and sedimentation
- Optimal domestic hot water performance: the low temperature evolution enables high tapping performance
- Fit for the future: possibility to integrate with renewable solar energy and other heat sources, e.g. fireplace
- Lightweight and robust build of the unit combined with the cascade principle offers flexible installation options
Benefits
Documentation
Download language
Download language
Download language