Skip to main content
Domestic hot water tank

EKHWCB-PB

Pressureless domestic hot water tank with solar support
EKHWCB-PB

Product Features

  • The pressurised solar thermal store is designed to work alone or in combination with a gas/oil boiler
  • Fresh water principle: receive domestic hot water on demand while eliminating the risk of contamination and sedimentation
  • Optimal domestic hot water performance: the low temperature evolution enables high tapping performance
  • Fit for the future: possibility to integrate with renewable solar energy and other heat sources, e.g. fireplace
  • Lightweight and robust build of the unit combined with the cascade principle offers flexible installation options

Benefits

  • Fresh hot water

    Fresh hot water

    The structure of thermal store ensures optimal water hygiene and eliminates the risk of bacteria and legionella. Rest assured that your hot water is fresh and safe.