Product Features
- Connectable to ERQ heat pump
- A payback period of less then 1.5 years compared to installing an electric air curtain
- Maximum energy efficiency stemming from almost zero down flow turbulence, optimised air flow and the application of advanced discharge rectifier technology
- Around 85% air separation efficiency, greatly reducing both heat loss and required indoor unit heating capacity
- ERQ is among the first DX systems suitable for connection to air curtains
- Free-hanging model (F): easy wall mounted installation
- Easy and quick to install at reduced costs since no additional water systems, boilers and gas connections are required
Documentation
Sorry, we could not find any documents.