Skip to main content
Modular T

Modular T - ATB-S

Premium efficiency heat recovery unit with vertical connection
ATB-S

Product Features

  • Compact unit, only 550 mm width (approx 800m³/h) up to 890 mm (approx 3900 m3/h). All sizes pass through standard doors
  • Reduced energy consumption thanks to EC inverter driven centrifugal fans
  • Up to three filter stages, from Coarse 55% (G4) up to ePM1 80% (F9) (optional). More than 90% of PM 1 is removed from supply air
  • Direct connection to Daikin communication ecosystem
  • Vertical connections, in combination with one of the smallest footprint on the market, reduces the need for installation space
  • Prevent energy losses from over-ventilation while improving indoor air quality with optional CO2 sensor
  • Ideal solution for decentralized ventilation, with high efficiency counterflow plate heat exchanger and low energy consumption.
  • ErP 2018 compliant
  • Premium quality counter flow plate heat exchanger, recovering up to 93% of thermal energy
  • 5 pre-defined sizes
  • Quiet operation thanks Mineral wool panel insulation (50mm) and silencer option
  • Choice between doors and connections side on the left (ATB-L*) or right (ATB-R*)

Documentation

Download language

Download language

Find more information

Take a tour in our virtual showroom

Need help?

Find more information

Corporate Information

Need help?

Find more information

Corporate Information

Need help?

Looking for a new challenge?

Need help?