Product Features
- Pre-sized range: making selection, quotation and ordering easy
- Connects directly to pre-selected Daikin DX outdoor units
- IE premium efficiency motor
- High efficiency heat wheel (heat recovery)
- Compact design
- Indoor air quality compliant with VDI hygiene guidelines
- Operation range from - 20°C to +46°C ambient
- Direct integration in intelligent Touch Manager for monitoring and control
Documentation
Download language