Skip to main content

Sky Air Advance-series - FUA-A / RZA-D

Product Features

  • Compact (870mm high) and lightweight single fan design makes the unit unobtrusive, saves space and is easy to install
  • Even rooms with ceilings up to 3.5m can be heated up or cooled down very easily without capacity loss
  • Can easily be installed in both new and refurbishment projects
  • Choosing for an R-32 product, reduces the environmental impact with 68% compared to R-410A, leads directly to lower energy consumption thanks to its high energy efficiency and has a lower refrigerant charge
  • Combining with R-32 Bluevolution technology, reduces environmental impact with 68% compared to R-410A, leads directly to lower energy consumption thanks to its high energy efficiency and has up to lower 16% refrigerant charge
  • 5 different discharge angles between 0 and 60°can be programmed via the remote control
  • Guarantees operation in heating mode down to -20°C
  • Market-leading serviceability and handling, thanks to wide access area, 7-segment display and additional handle
  • Unified indoor unit range for R-32 and R-410A
  • Individual flap control: flexibility to suit every room layout without changing the location of the unit!
  • Replace existing systems with R-32 technology without needing to replace the piping
  • Refrigerant cooled PCB guarantees reliable cooling, as it is not influenced by ambient temperature.
  • Stylish modern casing finished in pure white (RAL9010) and iron grey (RAL7011) blends easily with any interior
  • Maximum piping length up to 100m
  • Optimum comfort guaranteed with automatic air flow adjustment to the required load
  • Maximum installation height difference up to 30m
  • Standard drain pump with 720mm lift increases flexibility and installation speed
  • Outdoor units for pair, twin, triple, double twin application

Benefits

  • Home leave operation

    Home leave operation

    Maintains the indoor temperature at your specified comfort level during absence, thus saving energy

  • Draught prevention

    Draught prevention

    When starting to warm up or when the thermostat is off, the air discharge direction is set horizontally and the fan to low speed, to prevent draught. After warming up, air discharge and fan speed are set as desired.

  • Individual flap control

    Individual flap control

    Individual flap control via the wired remote controller enables you to easily fix the position of each flap individually, to suit any new room configuration. Optional closure kits are available as well.

  • Vertical auto swing

    Vertical auto swing

    Possibility to select automatic vertical moving of the air discharge flaps for efficient air and temperature distribution throughout the room.

  • Inverter

    Inverter

    Inverter compressors continuously adjust compressor speed to actual demand. Fewer power-consuming starts and stops result in decreased energy consumption (up to 30%) and more stable temperatures.

  • Onecta app

    Onecta app (optional)

    Control your indoor climate from any location via smartphone or tablet

  • Swing compressor

    Swing compressor

    Swing type compressors have a unified vane and roller with fewer moving parts producing low vibration and friction, achieve higher reliability and efficiency compared to conventionally rotary compressors

  • Replacement technology

    Replacement technology

    Quick and quality system replacement in the most cost effective way

  • Fan only

    Fan only

    The unit can be used as fan, blowing air without heating or cooling.

  • Auto cooling-heating changeover

    Auto cooling-heating changeover

    Automatically selects heating or cooling mode to achieve the set temperature.

  • Night quiet mode

    Night quiet mode

    Reduces automatically the operation sound during nighttime of the outdoor unit by 3dB(A) by removing an outdoor unit jumper wire. (Multi outdoor units in cooling mode only).

  • Fan speed steps

    Fan speed steps (3 steps + auto)

    Allows to select up to the given number of fan speed.

  • Dry programme

    Dry programme

    Allows humidity levels to be reduced without variations in room temperature.

  • Air filter

    Air filter

    Removes airborne dust particles to ensure a steady supply of clean air.

  • Weekly timer

    Weekly timer (optional)

    Can be set to start heating or cooling anytime on a daily or weekly basis.

  • Infrared remote control

    Infrared remote control (optional)

    Starts, stops and regulates the air conditioner from a distance.

  • Wired remote control

    Wired remote control (optional)

    Starts, stops and regulates the air conditioner.

  • Centralised control

    Centralised control (optional)

    Starts, stops and regulates several air conditioners from one central point.

  • Auto-restart

    Auto-restart

    The unit restarts automatically at the original settings after power failure.

  • Self diagnosis

    Self diagnosis

    Simplifies maintenance by indicating system faults or operating anomalies.

  • Drain pump kit

    Drain pump kit (standard)

    Facilitates condensation draining from the indoor unit.

  • Guaranteed operation down to -20°C

    Guaranteed operation down to -20°C

    Daikin Altherma is suitable for all climates, even withstanding severe winter conditions with an operation range down to -20°C

  • Infrastructure cooling

    Infrastructure cooling (standard)

    Remove in a reliable, efficient and flexible way the heat constantly generated by the IT and server equipment to ensure maximum uptime while offering the best return on investment.

  • Twin/triple/double twin application

    Twin/triple/double twin application

    2,3 or 4 indoor units can be connected to only a single outdoor unit even if they have different capacities. All indoor units operate within the same heating or cooling mode from one remote control.

  • Low sound enclosure

    Low sound enclosure (optional)

    Dedicated Daikin developed and tested low sound enclosure, reducing sound power by up to -10 dB(A)

Documentation

Sorry, we could not find any documents.

Find more information

Take a tour in our virtual showroom

Need help?

Find more information

Corporate Information

Need help?

Find more information

Corporate Information

Need help?

Looking for a new challenge?

Need help?