Skip to main content
Concealed ceiling unit with medium ESP

FBQ-EVM

Slim yet powerful medium static pressure unit
FBQ-EVM

Product Features

  • Top efficiency in the market
  • Slim unit , only 300mm and therefore narrow ceiling voids are no longer a challenge
  • Lowest sound level in the market: down to 36dBA!
  • Medium external static pressure up to 200Pa facilitates using flexible ducts of varying lengths
  • Unique automatic air flow adjustment makes installation shorter and easier: no balancing of dampers is required
  • Discretely concealed in the ceiling: only the suction and discharge grilles are visible
  • Reduced energy consumption thanks to specially developed DC fan motor
  • Flexible installation: air suction direction can be altered from rear to bottom suction and choice between free use or connection to optional suction grilles

Benefits

  • Auto fan speed

    Auto fan speed

    Automatically selects the necessary fan speed to reach or maintain the set temperature.

  • Dry programme

    Dry programme

    Allows humidity levels to be reduced without variations in room temperature.

  • Weekly timer

    Weekly timer

    Can be set to start heating or cooling anytime on a daily or weekly basis.

  • Centralised control

    Centralised control

    Starts, stops and regulates several air conditioners from one central point.

  • Auto-restart

    Auto-restart

    The unit restarts automatically at the original settings after power failure.

  • Self diagnosis

    Self diagnosis

    Simplifies maintenance by indicating system faults or operating anomalies.