Skip to main content
Air cooled mini inverter chiller

EWAQ-BVP

EWAQ-BVP

Product Features

  • Top product in terms of energy efficiency and operation range
  • All capacities available in 2 versions: standard version and version with OP10 option (no freeze up of water when not in operation thanks to the water piping heater tape)
  • Amongst the most quiet units in the market (63dBA - sound power)
  • Built-in Hydraulic kit: no buffer tank required, standard inverter driven pump, main flow sensor and switch included.
  • Standard wired remote control enables setting of different set points (cooling, heating, water leaving temperature) or based on outdoor conditions (weather dependent control). It has an alarm history, night time noise reduction function and is language b
  • Easy 'plug and play' installation
  • Single phase power supply and low starting currents make the unit ideal for residential applications
  • Weight reduced with 20% compared with the previous models.

Benefits

  • Inverter

    Inverter

    Inverter compressors continuously adjust compressor speed to actual demand. Fewer power-consuming starts and stops result in decreased energy consumption (up to 30%) and more stable temperatures.

  • Swing compressor

    Swing compressor

    Swing type compressors have a unified vane and roller with fewer moving parts producing low vibration and friction, achieve higher reliability and efficiency compared to conventionally rotary compressors

  • Wired remote control

    Wired remote control

    Starts, stops and regulates the air conditioner.

Documentation

Download language

Download language

Download language

Download language

Download language

Download language

Find more information

Take a tour in our virtual showroom

Need help?

Find more information

Corporate Information

Need help?

Find more information

Corporate Information

Need help?

Looking for a new challenge?

Need help?