Skip to main content
Air cooled screw inverter chiller, standard efficiency, reduced sound

EWAD-TZSR

EWAD-TZSR

Product Features

  • High energy efficiency both at full and part load conditions
  • Stepless single-screw compressor
  • Optimised for use with R-134a
  • Advanced compressor technology featuring integrated inverter and variable volume ratio (VVR)
  • Compact design for small footprint and minimized installation space
  • Low operating sound levels are achieved by the latest compressor and fan design
  • One or two truly independent refrigerant circuits for outstanding reliability

Benefits

  • Inverter

    Inverter

    Inverter compressors continuously adjust compressor speed to actual demand. Fewer power-consuming starts and stops result in decreased energy consumption (up to 30%) and more stable temperatures.

  • Screw compressor

    Screw compressor

    Single screw compressors have rotors with male and female gears and are designed for high capacities and performances