Product Features
- Premium energy efficiency both at full and part load conditions
- Inverter stepless single-screw compressor with DC electrical motor
- Advanced compressor technology featuring integrated inverter and variable volume ratio (VVR)
- Continuous fans speed modulation with EC fans for even higher part load efficiency
- Compact design for small footprint and minimized installation space
- Low operating sound levels are achieved by the latest compressor and fan design
- One or two truly independent refrigerant circuits for outstanding reliability
Benefits
Documentation
Sorry, we could not find any documents.