|
MC55WVM |
Type |
Air Purifier |
Application |
Floor standing type |
Casing |
Colour |
|
White |
Dimensions |
Unit |
Height |
Mm |
500 |
|
|
Width |
Mm |
270 |
|
|
Depth |
Mm |
270 |
Weight |
Unit |
kg |
6.8 |
Air purifying operation |
Power input |
Turbo |
kW |
0.037 |
|
|
M |
kW |
0.015 |
|
|
L |
kW |
0.010 |
|
|
Silent |
kW |
0.008 |
Sound pressure level |
Air purifying operation |
Turbo |
dBA |
53 |
|
|
Medium |
dBA |
39 |
|
|
Low |
dBA |
29 |
|
|
Silent |
dBA |
19 |
Dust collecting method |
Electrostatic HEPA filter |
Deodorizing method |
Flash streamer + Deodorizing catalyst |
Safety devices |
Item |
01 |
|
Safety switch (operation stops when the front panel opens) |
Standard Accessories |
Remote control lid |
1 |
|
Remote control holder |
1 |
|
Electrostatic HEPA filter |
1 |
|
Deodorising filter |
1 |
|
Operation manual |
1 |
Power cord |
m |
1.8 |
Power supply |
Phase |
|
1~ |
|
Frequency |
Hz |
50/60 |
|
Voltage |
V |
220-240/220-230 |
Running current |
Air purifying operation |
Turbo |
A |
0.32 |
|
|
Medium |
A |
0.14 |
|
|
Low |
A |
0.10 |
|
|
Silent |
A |
0.08 |
Notes |
(1) - The applicable room area is appropriate for operating the unit of maximum fan speed (HH). Applicable room area indicates the space where a certain amount of dust particles can be remover in 30 minutes. (JEM 1467) |
|
(2) - Operating sound levels are the average of values measured at 1m away from the front, left, right and top of the unit. (These are equal to the values in an anechoic chamber) |
|
(3) - Electrostatic HEPA filter is attached in the unit. |
|
(4) - Other function: Active plasmation function. Auto-restart function. |