Specifications Table for LRYEN-AY1

LRYEN10A7Y1
Casing Colour   Ivory white
Dimensions Unit Height mm 1,680
    Width mm 1,930
    Depth mm 765
Weight Unit kg 563
Fan Type   Propeller fan
  Quantity   3
  Air flow rate Cooling Nom. m³/min 300
Fan motor Output W 750
Heat exchanger Type   Cross fin coil
Refrigerant Type 2   R-744
  GWP   1.0
  Charge kg 6.30
Standard Accessories Installation manual 1
  Operation manual 1
  Copper packing for stop valve (15 pcs) 1
  Copper packing for service port (15 pcs) 1
  Declaration of conformity 1
  General safety precautions 1
Power supply Phase   3N~
  Frequency Hz 50
  Voltage V 380-415
Notes (1) - LRYEN10A7Y1+LRNUN5A7Y1
  (2) - Compressor 1
  (3) - Compressor 2
  (4) - Compressor 3
  (5) - Factory charge of unit
  (6) - Only K65 with D.P. 120 bar is allowed to use for AC piping connections.
  (7) - The safety valve pressure is indicated as gauge pressure.
  (8) - Only K65 with D.P. 90 bar is allowed to use for refrigeration piping.