|
LRMEQ3BY1 |
LRMEQ4BY1 |
Refrigerating capacity |
Medium temperature |
Nom. |
kW |
5.90 (1) |
8.40 (1) |
Power input |
Medium temperature |
Nom. |
kW |
2.53 (1) |
3.65 (1) |
COP |
Medium temperature |
Nom. |
|
2.33 (1) |
2.30 (1) |
Annual electricity consumption Q |
R-410A |
Te -10°C |
kWh/a |
8,698 |
12,651 |
Seasonal energy performance ratio SEPR |
R-410A |
Te -10°C |
|
4.17 |
4.08 |
Parameters at full load and ambient temp. 32°C (Point A) |
R-410A |
Te -10°C |
Rated cooling capacity (PA) |
kW |
5.90 |
8.40 |
|
|
|
Rated power input (DA) |
kW |
2.53 |
3.65 |
|
|
|
Rated COP (COPA) |
|
2.33 |
2.30 |
Parameters at full load and ambient temp. 43°C |
R-410A |
Te -10°C |
Cooling capacity (P3) |
kW |
5.28 |
7.22 |
|
|
|
Power input (D3) |
kW |
3.50 |
4.89 |
|
|
|
Declared COP (COP3) |
|
1.51 |
1.48 |
Casing |
Colour |
|
Daikin White |
Daikin White |
Dimensions |
Unit |
Height |
mm |
1,345 |
1,345 |
|
|
Width |
mm |
900 |
900 |
|
|
Depth |
mm |
320 |
320 |
Weight |
Unit |
kg |
126 |
126 |
Fan |
Type |
|
Propeller |
Propeller |
|
Quantity |
|
2 |
2 |
|
Air flow rate |
Cooling |
Nom. |
m³/min |
106 |
106 |
Fan motor |
Output |
W |
70 |
70 |
|
Drive |
|
Direct drive |
Direct drive |
Heat exchanger |
Type |
|
Cross fin coil |
Cross fin coil |
Refrigerant |
Type |
|
R-410A |
R-410A |
|
GWP |
|
2,087.5 |
2,087.5 |
|
Charge |
kg |
4.50 |
4.50 |
|
Charge |
TCO2Eq |
9.39 |
9.39 |
Power supply |
Phase |
|
3N~ |
3N~ |
|
Frequency |
Hz |
50 |
50 |
|
Voltage |
V |
380-415 |
380-415 |
Notes |
(1) - Cooling: evaporating temp. -10°C; outdoor temp. 32°C; suction SH10°C |
(1) - Cooling: evaporating temp. -10°C; outdoor temp. 32°C; suction SH10°C |
|
(2) - Sound pressure data: measured at 1m in front of unit, at 1.5m height |
(2) - Sound pressure data: measured at 1m in front of unit, at 1.5m height |
|
(3) - Contains fluorinated greenhouse gases |
(3) - Contains fluorinated greenhouse gases |