Specifications Table for LMSWHD-AV3118

LMSWHD030AV3118 LMSWHD050AV3118 LMSWHD060AV3118 LMSWHD075AV3118
Refrigerating capacity High temperature R-134a Nom kW 0.60 (1) 1.00 (1) 1.40 (1) 2.00 (1)
Heating capacity R-134a Nom kW 0.70 1.05 1.40 1.75
Range RH% % 60-80 60-80 60-80 60-80
Dimensions Unit Height mm 735 735 735 735
    Width mm 400 400 620 620
    Depth mm 435 435 435 435
Weight Unit kg 49 52 77 79
Compressor Type   Hermetic Reciprocating Hermetic Reciprocating Hermetic Reciprocating Hermetic Reciprocating
Defrost Air Air Air Air
Refrigerant Type   R-134a R-134a R-134a R-134a
  GWP   1,430 1,430 1,430 1,430
Power supply Voltage V 230 230 230 230
  Phase   1~ 1~ 1~ 1~
  Frequency Hz 50 50 50 50
Notes (1) - When normally running: +14°C / +30°C (1) - When normally running: +14°C / +30°C (1) - When normally running: +14°C / +30°C (1) - When normally running: +14°C / +30°C
  (2) - Contains fluorinated greenhouse gases (2) - Contains fluorinated greenhouse gases (2) - Contains fluorinated greenhouse gases (2) - Contains fluorinated greenhouse gases