Specifications Table for LMDMD-AV3

LMDMD063AV3 LMDMD070AV3 LMDMD080AV3 LMDMD110AV3
Refrigerating capacity Medium temperature R-134a Nom kW 1.112 (1) 1.388 (1) 1.768 (1) 1.992 (1)
Power input Medium temperature R-134a Nom kW 0.989 1.137 1.38 1.604
Dimensions Unit Height mm 705 705 695 695
    Width mm 537 537 832 832
    Depth mm 825 825 825 825
Weight Unit kg 53 57 77 79
Compressor Type   Hermetic Hermetic Hermetic Hermetic
Defrost Hot gas Hot gas Hot gas Hot gas
Defrost heaters W 1,320 1,580 1,669 2,117
Evaporator Air throw m 4 4 4 4
Refrigerant Type   R-134a R-134a R-134a R-134a
  GWP   1,430 1,430 1,430 1,430
Power supply Voltage V 230 230 230 400
  Phase   1~ 1~ 1~ 3~
  Frequency Hz 50 50 50 50
Notes When normally running: 0°C / +32°C When normally running: 0°C / +32°C When normally running: 0°C / +32°C When normally running: 0°C / +32°C
  Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc.
  Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases