LMCMD120AW1 | LMCMD150AW1 | LMCMD200AW1 | LMCMD300AW1 | |||||
---|---|---|---|---|---|---|---|---|
Refrigerating capacity | Medium temperature | R-134a | Nom | kW | 1.979 (1) | 3.209 (1) | 3.482 (1) | 4.752 (1) |
Dimensions | Unit | Height | mm | 690 | 800 | 800 | 920 | |
Width | mm | 880 | 1,000 | 1,000 | 1,120 | |||
Depth | mm | 930 | 930 | 930 | 1,200 | |||
Weight | Unit | kg | 75.0 | 92.0 | 93.0 | 151.0 | ||
Compressor | Type | Hermetic Reciprocating | Hermetic Reciprocating | Hermetic Reciprocating | Hermetic Reciprocating | |||
Defrost | Hot gas | Hot gas | Hot gas | Hot gas | ||||
Defrost heaters | W | 1,620 | 1,970 | 2,180 | 2,410 | |||
Evaporator | Air throw | m | 4 (2) | 9.5 (2) | 9.5 (2) | 9.5 (2) | ||
Refrigerant | Type | R-134a | R-134a | R-134a | R-134a | |||
GWP | 1,430 | 1,430 | 1,430 | 1,430 | ||||
Power supply | Voltage | V | 400 | 400 | 400 | 400 | ||
Phase | 3~ | 3~ | 3~ | 3~ | ||||
Frequency | Hz | 50 | 50 | 50 | 50 | |||
Notes | (1) - When normally running: 0°C / +32°C | (1) - When normally running: 0°C / +32°C | (1) - When normally running: 0°C / +32°C | (1) - When normally running: 0°C / +32°C | ||||
(2) - Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. | (2) - Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. | (2) - Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. | (2) - Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. | |||||
(3) - Contains fluorinated greenhouse gases | (3) - Contains fluorinated greenhouse gases | (3) - Contains fluorinated greenhouse gases | (3) - Contains fluorinated greenhouse gases |