Specifications Table for LMCMD-AV3

LMCMD050AV3 LMCMD060AV3 LMCMD075AV3 LMCMD100AV3 LMCMD122AV3
Refrigerating capacity Medium temperature R-134a Nom kW 0.836 (1) 1.091 (1) 1.302 (1) 1.761 (1) 1.979 (1)
Dimensions Unit Height Mm 690 660 660 690 690
    Width Mm 830 790 790 880 880
    Depth Mm 540 730 730 930 930
Weight Unit kg 42.0 59.0 59.0 74.0 75.0
Compressor Type   Hermetic Reciprocating Hermetic Reciprocating Hermetic Reciprocating Hermetic Reciprocating Hermetic Reciprocating
Defrost Hot gas Hot gas Hot gas Hot gas Hot gas
Defrost heaters W 840 990 1,180 1,280 1,560
Evaporator Air throw m 3 (2) 4 (2) 4 (2) 4 (2) 4 (2)
Refrigerant Type   R-134a R-134a R-134a R-134a R-134a
  GWP   1,430 1,430 1,430 1,430 1,430
Power supply Voltage V 230 230 230 230 230
  Phase   1~ 1~ 1~ 1~ 1~
  Frequency Hz 50 50 50 50 50
Notes (1) - When normally running: 0°C / +32°C (1) - When normally running: 0°C / +32°C (1) - When normally running: 0°C / +32°C (1) - When normally running: 0°C / +32°C (1) - When normally running: 0°C / +32°C
  (2) - Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. (2) - Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. (2) - Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. (2) - Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. (2) - Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc.
  (3) - Contains fluorinated greenhouse gases (3) - Contains fluorinated greenhouse gases (3) - Contains fluorinated greenhouse gases (3) - Contains fluorinated greenhouse gases (3) - Contains fluorinated greenhouse gases