Specifications Table for LMCLY-BV3

LMCLY087BV3 LMCLY171BV3 LMCLY265BV3
Refrigerating capacity Low temperature R-290 Nom kW 0.788 (1) 1.566 (1) 2.405 (1)
Dimensions Unit Height mm 506 503 762
    Width mm 620 1,075 1,300
    Depth mm 719 924 1,044
Weight Unit kg 68 102.0 200.0
Compressor Type   Hermetic Hermetic Hermetic
Defrost Hot gas Hot gas Hot gas
Evaporator Air flow m³/h 550 1,100 2,500
  Air throw m 4 (2) 4 (2) 4 (2)
Operation range Cold room temperature Min. °C -25 -25 -25
    Max. °C -15 -15 -15
Refrigerant Type   R-290 R-290 R-290
  GWP   3 3 3
Power supply Voltage V 230 230 230
  Phase   1~ 1~ 1~
  Frequency Hz 50 50 50
Notes (1) - When normally running: -22°C / +32°C (1) - When normally running: -22°C / +32°C (1) - When normally running: -22°C / +32°C
  (2) - Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. (2) - Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. (2) - Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc.
  (3) - Contains fluorinated greenhouse gases (3) - Contains fluorinated greenhouse gases (3) - Contains fluorinated greenhouse gases