LMCLN100AV3 | LMCLN170AV3 | |||||
---|---|---|---|---|---|---|
Refrigerating capacity | Low temperature | R-452A | Nom | kW | 0.565 (1) | 0.931 (1) |
Dimensions | Unit | Height | mm | 690 | 660 | |
Width | mm | 830 | 790 | |||
Depth | mm | 540 | 730 | |||
Weight | Unit | kg | 48.0 | 68.0 | ||
Compressor | Type | Hermetic Reciprocating | Hermetic Reciprocating | |||
Defrost | Hot gas | Hot gas | ||||
Defrost heaters | W | 700 | 1.5 | |||
Evaporator | Air flow | m³/h | 550 | |||
Air throw | m | 3 (2) | 4 (2) | |||
Refrigerant | Type | R-452A | R-452A | |||
GWP | 2,141 | 2,141 | ||||
Power supply | Voltage | V | 230 | 230 | ||
Phase | 1~ | 1~ | ||||
Frequency | Hz | 50 | 50 | |||
Notes | (1) - When normally running: -22°C / +32°C | (1) - When normally running: -22°C / +32°C | ||||
(2) - Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. | (2) - Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. | |||||
(3) - Contains fluorinated greenhouse gases | (3) - Contains fluorinated greenhouse gases |