Specifications Table for JEHSCU-CM3

JEHSCU0360CM3 JEHSCU0800CM3 JEHSCU1000CM3 JEHSCU0200CM3 JEHSCU0250CM3 JEHSCU0300CM3 JEHSCU0350CM3 JEHSCU0400CM3 JEHSCU0500CM3 JEHSCU0600CM3 JEHSCU0680CM3
Refrigerating capacity Medium temperature R-134a Nom kW 3.80 8.21 10.75 2.24     3.48 4.37      
    R-407A Nom kW 5.77 12.95   3.45 4.05 4.69   6.76 8.28 9.54 10.70
    R-407F Nom kW 5.73 12.90   3.33 3.94 4.58   6.75 8.18 9.59  
Power input Medium temperature R-134a Nom kW 1.61 3.74 4.86 1.02     1.68 1.85      
    R-407A Nom kW 2.58 6.24   1.62 2.04 2.44   2.97 3.93 4.65 5.54
    R-407F Nom kW 2.91 6.13   1.78 2.16 2.70   3.21 4.36 5.03  
COP Medium temperature R-134a   2.36 2.20 2.21 2.18     2.08 2.36      
    R-407A   2.24 2.08   2.12 1.99 1.92   2.28 2.11 2.05 1.93
    R-407F   1.97 2.10   1.88 1.83 1.69   2.10 1.88 1.91  
Annual electricity consumption Q R-134a Te -10°C kWh/a   16,256.53 19,586.43                
  R-407A Te -10°C kWh/a 10,186.80 25,490.84           10,972.69 15,847.87 18,407.87 22,239.63
  R-407F Te -10°C kWh/a 10,932.85 26,882.45           11,873.19 16,401.48 18,902.83  
Seasonal energy performance ratio SEPR R-134a Te -10°C   3.10 3.37                
  R-407A Te -10°C   3.48 3.12           3.79 3.21 3.19 2.96
  R-407F Te -10°C   3.22 2.95           3.50 3.07 3.12  
Parameters at full load and ambient temp. 32°C (Point A) R-134a Te -10°C Rated cooling capacity (PA) kW 3.80 8.21 10.75 2.24     3.48 4.37      
      Rated power input (DA) kW 1.61 3.74 4.86 1.02     1.68 1.85      
      Rated COP (COPA)   2.36 2.20 2.21 2.18     2.08 2.36      
  R-407A Te -10°C Rated cooling capacity (PA) kW 5.77 12.95   3.45 4.05 4.69   6.76 8.28 9.54 10.70
      Rated power input (DA) kW 2.58 6.24   1.62 2.04 2.44   2.97 3.93 4.65 5.54
      Rated COP (COPA)   2.24 2.08   2.12 1.99 1.92   2.28 2.11 2.05 1.93
  R-407F Te -10°C Rated cooling capacity (PA) kW 5.73 12.90   3.33 3.94 4.58   6.75 8.18 9.59  
      Rated power input (DA) kW 2.91 6.13   1.78 2.16 2.70   3.21 4.36 5.03  
      Rated COP (COPA)   1.97 2.10   1.88 1.83 1.69   2.10 1.88 1.91  
Parameters at full load and ambient temp. 25°C R-134a Te -10°C Cooling capacity (P2) kW 4.06     2.38     3.71 4.70      
      Power input (D2) kW 1.42     0.91     1.51 1.62      
      Declared COP (COP2)   2.86     2.62     2.46 2.90      
  R-407A Te -10°C Cooling capacity (P2) kW       3.69 4.31 5.00          
      Power input (D2) kW       1.44 1.82 2.22          
      Declared COP (COP2)       2.55 2.36 2.26          
  R-407F Te -10°C Cooling capacity (P2) kW       3.64 4.31 5.06          
      Power input (D2) kW       1.52 1.88 2.36          
      Declared COP (COP2)       2.39 2.29 2.14          
Parameters at full load and ambient temp. 43°C R-134a Te -10°C Cooling capacity (P3) kW   7.26 9.46       3.06        
      Power input (D3) kW   4.56 5.92       2.02        
      Declared COP (COP3)   1.59 1.60       1.52        
Casing Colour   Light grey Light grey Light grey Light grey Light grey Light grey Light grey Light grey Light grey Light grey Light grey
Dimensions Unit Height mm 872 1,727 1,727 662 662 662 662 872 872 872 872
    Width mm 1,353 1,348 1,348 1,101 1,101 1,101 1,101 1,353 1,353 1,353 1,353
    Depth mm 575 612 612 444 444 444 444 575 575 575 575
Weight Unit kg 112 204 226 69.7 71.7 73.7 73.7 119 123 125 126
Fan Type   Axial Axial Axial Axial Axial Axial Axial Axial Axial Axial Axial
Refrigerant Type   R-134a R-134a R-134a R-134a     R-134a R-134a      
  Type 2   R-407A R-407A   R-407A R-407A R-407A   R-407A R-407A R-407A R-407A
  Type 3   R-407F R-407F   R-407F R-407F R-407F   R-407F R-407F R-407F  
  Type 4   R-407H R-407H   R-407H R-407H R-407H   R-407H   R-407H R-407H
  Type 5   R-448A R-448A R-448A R-448A R-448A R-448A R-448A R-448A R-448A R-448A R-448A
  GWP   1,430 1,430 1,430 1,430     1,430 1,430      
  GWP Type 2   2,107 2,107   2,107 2,107 2,107   2,107 2,107 2,107 2,107
  GWP Type 3   1,825 1,825   1,825 1,825 1,825   1,825 1,825 1,825  
  GWP Type 4   1,495 1,495   1,495 1,495 1,495   1,495   1,495 1,495
  GWP Type 5   1,387 1,387 1,387 1,387 1,387 1,387 1,387 1,387 1,387 1,387 1,387
Power supply Phase   3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~
  Frequency Hz 50 50 50 50 50 50 50 50 50 50 50
  Voltage V 400 400 400 400 400 400 400 400 400 400 400
Notes (1) - SRG 20°C, Ta=32°C, Te=-35°C (1) - SRG 20°C, Ta=32°C, Te=-35°C (1) - SRG 20°C, Ta=32°C, Te=-35°C (1) - SRG 20°C, Ta=32°C, Te=-35°C (1) - SRG 20°C, Ta=32°C, Te=-35°C (1) - SRG 20°C, Ta=32°C, Te=-35°C (1) - Refer to condition: Outside ambient temperature = 32°C, Evaporation temperature = -10°C and 10K superheat (medium temperature application) (1) - SRG 20°C, Ta=32°C, Te=-35°C (1) - SRG 20°C, Ta=32°C, Te=-35°C (1) - SRG 20°C, Ta=32°C, Te=-35°C (1) - SRG 20°C, Ta=32°C, Te=-35°C
  (2) - Sound pressure level is measured at 10m in anechoic room (2) - Sound pressure level is measured at 10m in anechoic room (2) - Sound pressure level is measured at 10m in anechoic room (2) - Sound pressure level is measured at 10m in anechoic room (2) - Sound pressure level is measured at 10m in anechoic room (2) - Sound pressure level is measured at 10m in anechoic room (2) - Sound pressure level is measured at 10m in anechoic room (2) - Sound pressure level is measured at 10m in anechoic room (2) - Sound pressure level is measured at 10m in anechoic room (2) - Sound pressure level is measured at 10m in anechoic room (2) - Sound pressure level is measured at 10m in anechoic room
  (3) - Its functioning relies on fluorinated greenhouse gases (3) - Its functioning relies on fluorinated greenhouse gases (3) - Its functioning relies on fluorinated greenhouse gases (3) - Its functioning relies on fluorinated greenhouse gases (3) - Its functioning relies on fluorinated greenhouse gases (3) - Its functioning relies on fluorinated greenhouse gases (3) - Its functioning relies on fluorinated greenhouse gases (3) - Its functioning relies on fluorinated greenhouse gases (3) - Its functioning relies on fluorinated greenhouse gases (3) - Its functioning relies on fluorinated greenhouse gases (3) - Its functioning relies on fluorinated greenhouse gases
  (4) - Published data based on condition - Return Gas Temperature 20°C, except for R-407H (4) - Published data based on condition - Return Gas Temperature 20°C, except for R-407H   (4) - Published data based on condition - Return Gas Temperature 20°C, except for R-407H (4) - Published data based on condition - Return Gas Temperature 20°C, except for R-407H (4) - Published data based on condition - Return Gas Temperature 20°C, except for R-407H   (4) - Published data based on condition - Return Gas Temperature 20°C, except for R-407H   (4) - Published data based on condition - Return Gas Temperature 20°C, except for R-407H (4) - Published data based on condition - Return Gas Temperature 20°C, except for R-407H
  (5) - Published data based on condition - SH10K for R-407H (5) - Published data based on condition - SH10K for R-407H   (5) - Published data based on condition - SH10K for R-407H (5) - Published data based on condition - SH10K for R-407H (5) - Published data based on condition - SH10K for R-407H   (5) - Published data based on condition - SH10K for R-407H   (5) - Published data based on condition - SH10K for R-407H (5) - Published data based on condition - SH10K for R-407H