|
HYC 544/32/0-DB |
HYC 544/19/0-P |
HYC 544/19/0-DB |
HYC 544/32/0-P |
Mounting |
Floor |
Floor |
Floor |
Floor |
Casing |
Colour |
|
Traffic white (RAL9016) / Dark grey (RAL7011) |
Traffic white (RAL9016) / Dark grey (RAL7011) |
Traffic white (RAL9016) / Dark grey (RAL7011) |
Traffic white (RAL9016) / Dark grey (RAL7011) |
|
Material |
|
Impact resistant polypropylene |
Impact resistant polypropylene |
Impact resistant polypropylene |
Impact resistant polypropylene |
Dimensions |
Unit |
Height |
Tank |
Mm |
1,660 |
1,660 |
1,660 |
1,660 |
|
|
Width |
Mm |
790 |
790 |
790 |
790 |
|
|
Depth |
Mm |
790 |
790 |
790 |
790 |
Weight |
Unit |
Empty |
kg |
82 |
83 |
76 |
89 |
|
|
Full |
kg |
582 |
583 |
576 |
589 |
Tank |
Water volume |
l |
477 |
477 |
477 |
477 |
|
Material |
|
Polypropylen |
Polypropylen |
Polypropylen |
Polypropylen |
|
Energy efficiency class |
|
B |
B |
B |
B |
|
Standing heat loss |
W |
72 |
72 |
72 |
72 |
Heat exchanger |
Domestic hot water |
Quantity |
|
1 |
1 |
1 |
1 |
|
|
Tube material |
|
Stainless steel (DIN 1.4404) |
Stainless steel (DIN 1.4404) |
Stainless steel (DIN 1.4404) |
Stainless steel (DIN 1.4404) |
|
|
Internal coil volume |
l |
29.0 |
29.0 |
29.0 |
29.0 |
|
|
Operating pressure |
bar |
6 |
6 |
6 |
6 |
|
|
Average specifc thermal output |
W/K |
2,825 |
2,825 |
2,825 |
2,825 |
|
Charging |
Quantity |
|
1 |
1 |
1 |
1 |
|
|
Tube material |
|
Stainless steel (DIN 1.4404) |
Stainless steel (DIN 1.4404) |
Stainless steel (DIN 1.4404) |
Stainless steel (DIN 1.4404) |
|
|
Internal coil volume |
l |
19 |
10 |
10 |
19 |
|
|
Operating pressure |
bar |
3 |
3 |
3 |
3 |
|
|
Average specifc thermal output |
W/K |
1,800 |
960 |
960 |
1,800 |
|
Auxiliary solar heating |
Quantity |
|
1 |
1 |
1 |
1 |
|
|
Tube material |
|
Stainless steel (DIN 1.4404) |
Stainless steel (DIN 1.4404) |
Stainless steel (DIN 1.4404) |
Stainless steel (DIN 1.4404) |
|
|
Internal coil volume |
l |
2 |
2 |
2 |
2 |
|
|
Operating pressure |
bar |
3 |
3 |
3 |
3 |
|
|
Average specifc thermal output |
W/K |
280 |
280 |
280 |
280 |
Notes |
(1) - Indoor temperature : 29°CDB, 19°CWB; outdoor temperature : 46°CDB, 24°CWB |
(1) - Indoor temperature : 29°CDB, 19°CWB; outdoor temperature : 46°CDB, 24°CWB |
(1) - Indoor temperature : 29°CDB, 19°CWB; outdoor temperature : 46°CDB, 24°CWB |
(1) - Indoor temperature : 29°CDB, 19°CWB; outdoor temperature : 46°CDB, 24°CWB |
|
(2) - Indoor temperature : 27°CDB, 19°CWB; outdoor temperature : 35°CDB, 24°CWB |
(2) - Indoor temperature : 27°CDB, 19°CWB; outdoor temperature : 35°CDB, 24°CWB |
(2) - Indoor temperature : 27°CDB, 19°CWB; outdoor temperature : 35°CDB, 24°CWB |
(2) - Indoor temperature : 27°CDB, 19°CWB; outdoor temperature : 35°CDB, 24°CWB |
|
(3) - Indoor temperature : 21°CDB, 15°CWB; outdoor temperature : 7°CDB, 6°CWB |
(3) - Indoor temperature : 21°CDB, 15°CWB; outdoor temperature : 7°CDB, 6°CWB |
(3) - Indoor temperature : 21°CDB, 15°CWB; outdoor temperature : 7°CDB, 6°CWB |
(3) - Indoor temperature : 21°CDB, 15°CWB; outdoor temperature : 7°CDB, 6°CWB |
|
(4) - Indoor temperature : 20°CDB, 15°CWB; outdoor temperature : 7°CDB, 6°CWB. |
(4) - Indoor temperature : 20°CDB, 15°CWB; outdoor temperature : 7°CDB, 6°CWB. |
(4) - Indoor temperature : 20°CDB, 15°CWB; outdoor temperature : 7°CDB, 6°CWB. |
(4) - Indoor temperature : 20°CDB, 15°CWB; outdoor temperature : 7°CDB, 6°CWB. |
|
(5) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m; level difference: 0m |
(5) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m; level difference: 0m |
(5) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m; level difference: 0m |
(5) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m; level difference: 0m |
|
(6) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. |
(6) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. |
(6) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. |
(6) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. |
|
(7) - 12/day |
(7) - 12/day |
(7) - 12/day |
(7) - 12/day |