Specifications Table for HPSU 5XX H/C Biv-5

HPSU compact 508 H/C Biv-5 HPSU compact 516 H/C Biv-5
Casing Colour   Traffic white (RAL9016) / Dark grey (RAL7011) Traffic white (RAL9016) / Dark grey (RAL7011)
  Material   Impact resistant polypropylene Impact resistant polypropylene
Dimensions Unit Height mm 1,890 1,890
    Width mm 790 790
    Depth mm 790 790
Weight Unit kg 116 118
Refrigerant Type   R-410A R-410A
  Charge kg 1.6 3.4
Sound power level Nom. dBA 40 40
Sound pressure level Nom. dBA 28 28
Power supply Name   V3 please refer to outdoor unit
  Phase   1~  
  Frequency Hz 50 50
  Voltage V 230 230
Current Recommended fuses A 20 20
Electric heater Power supply Name   3V / 9W 3V / 9W
    Phase   1~ / 3~ 1~ / 3~
    Frequency Hz 50 50
Notes (1) - Heatloss according to EN12897 (1) - Heatloss according to EN12897
  (2) - TKW = 10°C/TWW = 40°C/TSP = 50°C (2) - TKW = 10°C/TWW = 40°C/TSP = 50°C
  (3) - TKW = 10°C/TWW = 40°C/TSP = 60°C (3) - TKW = 10°C/TWW = 40°C/TSP = 60°C
  (4) - TKW = 10°C/TWW = 40°C/TSP = 65°C (4) - TKW = 10°C/TWW = 40°C/TSP = 65°C
  (5) - Heat up of tank only with heat pump, no electrical heater (5) - Heat up of tank only with heat pump, no electrical heater
  (6) - For tapping volume 140l -> 5820 Wh (bath) / 8kW heat pump (6) - For tapping volume 140l -> 5820 Wh (bath) / 8kW heat pump
  (7) - For tapping volume 90l -> 3660 Wh (bath) / 8kW heat pump (7) - For tapping volume 90l -> 3660 Wh (bath) / 8kW heat pump
  (8) - For tapping volume 140l -> 5820 Wh (bath) / 16kW heat pump (8) - For tapping volume 140l -> 5820 Wh (bath) / 16kW heat pump
  (9) - For tapping volume 90l -> 3660 Wh (bath) / 16kW heat pump (9) - For tapping volume 90l -> 3660 Wh (bath) / 16kW heat pump
  (10) - 15°C-25°C: BUH only, no heat pump operation = during commissioning (10) - 15°C-25°C: BUH only, no heat pump operation = during commissioning