Product Features
- Integrated solar unit with 500l tank, offering top comfort in heating, hot water and cooling
- Maximum use of renewable energy: uses heat pump technology for heating and solar support for space heating and domestic hot water production
- Fresh water principle: hygienic water, with no need for thermal legionella disinfection
- Maintenance-free tank: no corrosion, anode, scale or lime deposits, and no loss of water through safety valve
- Bivalent system: combinable with a secondary heat source
- Intelligent Heat Store management: continuous heating during defrost mode, and use of stored heat for space heating
- Heat loss is reduced to a minimum thanks to the high quality insulation
- App control possible for managing heating, hot water and cooling operation
Benefits
-
Fresh hot water
The structure of thermal store ensures optimal water hygiene and eliminates the risk of bacteria and legionella. Rest assured that your hot water is fresh and safe.
-
Solar ready
Take advantage of solar power. Easily connect your hot water storage to solar collectors on your roof.
Technical details
Documentation

Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
(B)_Back-up heater (optional)_0081442999_00_0917_Installation manual .pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

(B),FWXV-A,RFWXV-A_0081439699_01_0817_Installation Manual.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)




 DB(Biv)-5_HPSU 5XX H(C) DB(Biv)-5_0081434844_01_0416_Installation manuals_English.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)

 DB(Biv)-5_HPSU 5XX H(C) DB(Biv)-5_0081436899_01_0216_Installation manuals.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)

Sorry, we could not find any documents in this category.



 DB(Biv)-5_HPSU 5XX H(C) DB(Biv)-5_0081436899_01_0216_Installation manuals.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)




 DB(Biv)-5_HPSU 5XX H(C) DB(Biv)-5_0081436899_01_0216_Installation manuals.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)




 DB(Biv)-5_HPSU 5XX H(C) DB(Biv)-5_0081436899_01_0216_Installation manuals.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)




 DB(Biv)-5_HPSU 5XX H(C) DB(Biv)-5_0081436899_01_0216_Installation manuals.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)





 DB(Biv)-5_HPSU 5XX H(C) DB(Biv)-5_0081434832_01_0416_Installation manuals_Dutch.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)

 DB(Biv)-5_HPSU 5XX H(C) DB(Biv)-5_0081436899_01_0216_Installation manuals.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)




 DB(Biv)-5_HPSU 5XX H(C) DB(Biv)-5_0081436899_01_0216_Installation manuals.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)




 DB(Biv)-5_HPSU 5XX H(C) DB(Biv)-5_0081436899_01_0216_Installation manuals.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)





 DB(Biv)-5_HPSU 5XX H(C) DB(Biv)-5_0081434833_01_0416_Installation manuals_French.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)

 DB(Biv)-5_HPSU 5XX H(C) DB(Biv)-5_0081436899_01_0216_Installation manuals.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)







 DB(Biv)-5_HPSU 5XX H(C) DB(Biv)-5_0081434849_01_0416_Installation manuals_German.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)

 DB(Biv)-5_HPSU 5XX H(C) DB(Biv)-5_0081436899_01_0216_Installation manuals.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)




 DB(Biv)-5_HPSU 5XX H(C) DB(Biv)-5_0081436899_01_0216_Installation manuals.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)

Sorry, we could not find any documents in this category.



 DB(Biv)-5_HPSU 5XX H(C) DB(Biv)-5_0081436899_01_0216_Installation manuals.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)

Sorry, we could not find any documents in this category.




 DB(Biv)-5_HPSU 5XX H(C) DB(Biv)-5_0081434839_01_0416_Installation manuals_Italian.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)

 DB(Biv)-5_HPSU 5XX H(C) DB(Biv)-5_0081436899_01_0216_Installation manuals.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)

Sorry, we could not find any documents in this category.



 DB(Biv)-5_HPSU 5XX H(C) DB(Biv)-5_0081436899_01_0216_Installation manuals.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)



 DB(Biv)-5_HPSU 5XX H(C) DB(Biv)-5_0081434870_01_0416_Installation manuals_Lithuanian.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)

 DB(Biv)-5_HPSU 5XX H(C) DB(Biv)-5_0081436899_01_0216_Installation manuals.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)

Sorry, we could not find any documents in this category.



 DB(Biv)-5_HPSU 5XX H(C) DB(Biv)-5_0081436899_01_0216_Installation manuals.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)




 DB(Biv)-5_HPSU 5XX H(C) DB(Biv)-5_0081436899_01_0216_Installation manuals.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)





 DB(Biv)-5_HPSU 5XX H(C) DB(Biv)-5_0081434851_01_0416_Installation manuals_Portuguese.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)

 DB(Biv)-5_HPSU 5XX H(C) DB(Biv)-5_0081436899_01_0216_Installation manuals.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)







 DB(Biv)-5_HPSU 5XX H(C) DB(Biv)-5_0081436899_01_0216_Installation manuals.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)


 DB(Biv)-5_HPSU 5XX H(C) DB(Biv)-5_0081436899_01_0216_Installation manuals.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)



 DB(Biv)-5_HPSU 5XX H(C) DB(Biv)-5_0081436899_01_0216_Installation manuals.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)



 DB(Biv)-5_HPSU 5XX H(C) DB(Biv)-5_0081434886_01_0416_Installation manuals_Slovenian.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)

 DB(Biv)-5_HPSU 5XX H(C) DB(Biv)-5_0081436899_01_0216_Installation manuals.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)





 DB(Biv)-5_HPSU 5XX H(C) DB(Biv)-5_0081434834_01_0416_Installation manuals_Spanish.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)

 DB(Biv)-5_HPSU 5XX H(C) DB(Biv)-5_0081436899_01_0216_Installation manuals.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)




 DB(Biv)-5_HPSU 5XX H(C) DB(Biv)-5_0081436899_01_0216_Installation manuals.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)




 DB(Biv)-5_HPSU 5XX H(C) DB(Biv)-5_0081436899_01_0216_Installation manuals.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)


Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.