Specifications Table for HPSU 5XX H/C Biv-5 / RRLQ-CW1

HPSU compact 516 H/C Biv-5 / RRLQ011CAW1 HPSU compact 516 H/C Biv-5 / RRLQ014CAW1 HPSU compact 516 H/C Biv-5 / RRLQ016CAW1
Indoor unit HPSU compact 516 H/C Biv-5 HPSU compact 516 H/C Biv-5 HPSU compact 516 H/C Biv-5
Heating capacity Nom. kW 5.95 (3), 7.74 (4), 11.80 (1), 10.40 (2) 8.28 (3), 9.57 (4), 14.81 (1), 13.73 (2) 8.04 (3), 10.05 (4), 15.34 (1), 14.86 (2)
  Max. kW 11.38 (1), 11.00 (2) 14.55 (1), 13.59 (2) 16.10 (1), 15.22 (2)
Cooling capacity Min. kW 2.5 (5), 2.6 (6) 2.5 (5), 2.6 (6)  
  Nom. kW 15.1 (5), 11.7 (6) 16.1 (5), 12.6 (6) 16.8 (5), 13.1 (6)
  Max. kW 15.1 (5), 11.7 (6) 16.1 (5), 12.6 (6) 16.8 (5), 13.1 (6)
Power input Heating Nom. kW 2.57 (5), 3.13 (6), 2.43 (3), 2.35 (4) 3.42 (5), 4.07 (6), 3.17 (3), 2.93 (4) 3.42 (5), 4.07 (6), 3.17 (3), 2.93 (4)
    Max. kW 2.64 (5), 3.25 (6) 3.43 (5), 4.22 (6) 3.83 (5), 4.71 (6)
  Cooling Nom. kW 4.55 (5), 4.30 (6) 5.44 (5), 5.10 (6) 6.18 (5), 5.72 (6)
    Max. kW 4.53 (5), 4.31 (6) 5.42 (5), 5.09 (6) 6.15 (5), 5.74 (6)
COP 4.38 (5), 3.32 (6), 2.45 (3), 3.29 (4) 4.27 (5), 3.34 (6), 2.58 (3), 3.22 (4) 4.10 (5), 3.22 (6), 2.44 (3), 3.15 (4)
EER 3.32 (5), 2.72 (6) 2.96 (5), 2.47 (6) 2.72 (5), 2.29 (6)
Domestic hot water heating General Declared load profile   XL XL XL
  Average climate Water heating energy efficiency class   A A A
Notes (1) - EW 30°C; LW 35°C; ambient conditions: 7°CDB/6°CWB (1) - EW 30°C; LW 35°C; ambient conditions: 7°CDB/6°CWB (1) - EW 30°C; LW 35°C; ambient conditions: 7°CDB/6°CWB
  (2) - EW 40°C; LW 45°C; ambient conditions: 7°CDB/6°CWB (2) - EW 40°C; LW 45°C; ambient conditions: 7°CDB/6°CWB (2) - EW 40°C; LW 45°C; ambient conditions: 7°CDB/6°CWB
  (3) - EW 30°C; LW 35°C; ambient conditions: -7°CDB/-8°CWB (3) - EW 30°C; LW 35°C; ambient conditions: -7°CDB/-8°CWB (3) - EW 30°C; LW 35°C; ambient conditions: -7°CDB/-8°CWB
  (4) - EW 30°C; LW 35°C; ambient conditions: 2°CDB/1°CWB (4) - EW 30°C; LW 35°C; ambient conditions: 2°CDB/1°CWB (4) - EW 30°C; LW 35°C; ambient conditions: 2°CDB/1°CWB
  (5) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (5) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (5) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  (6) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (6) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (6) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C )
  (7) - Tamb 35°C - LWE 18°C (DT=5°C) (7) - Tamb 35°C - LWE 18°C (DT=5°C) (7) - Tamb 35°C - LWE 18°C (DT=5°C)
  (8) - Tamb 35°C - LWE 7°C (DT=5°C) (8) - Tamb 35°C - LWE 7°C (DT=5°C) (8) - Tamb 35°C - LWE 7°C (DT=5°C)
  (9) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) (9) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) (9) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C)
  (10) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (10) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (10) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C)