|
HPSU compact 508 H/C Biv-5 / RRLQ006CAV3 |
HPSU compact 508 H/C DB-5 / RRLQ008CAV3 |
HPSU compact 508 H/C Biv-5 / RRLQ008CAV3 |
HPSU compact 516 H/C Biv-5 / RRLQ011CAV3 |
HPSU compact 516 H/C Biv-5 / RRLQ014CAV3 |
HPSU compact 516 H/C Biv-5 / RRLQ016CAV3 |
Indoor unit |
HPSU compact 508 H/C Biv-5 |
|
HPSU compact 508 H/C Biv-5 |
HPSU compact 516 H/C Biv-5 |
HPSU compact 516 H/C Biv-5 |
HPSU compact 516 H/C Biv-5 |
Heating capacity |
Min. |
kW |
1.80 (1), 1.81 (2) |
1.80 (1), 1.81 (2) |
1.80 (1), 1.81 (2) |
|
|
|
|
Nom. |
kW |
5.14 (3), 4.60 (4), 6.06 (1), 5.78 (2) |
5.53 (3), 5.51 (4), 7.78 (1), 7.27 (2) |
5.53 (3), 5.51 (4), 7.78 (1), 7.27 (2) |
5.95 (3), 7.74 (4), 11.80 (1), 10.40 (2) |
14.81 (5), 13.73 (6), 8.28 (3), 9.57 (4) |
15.34 (5), 14.86 (6), 8.04 (3), 10.05 (4) |
|
Max. |
kW |
8.35 (1), 7.95 (2) |
10.02 (1), 9.53 (2) |
10.02 (1), 9.53 (2) |
11.38 (1), 11.00 (2) |
14.55 (1), 13.59 (2) |
16.10 (1), 15.22 (2) |
Cooling capacity |
Min. |
kW |
2.5 (5), 2.6 (6) |
2.5 (5), 2.6 (6) |
2.5 (5), 2.6 (6) |
2.5 (5), 2.6 (6) |
2.5 (5), 2.6 (6) |
|
|
Nom. |
kW |
5.2 (5), 4.6 (6) |
5.2 (5), 4.6 (6) |
5.2 (5), 4.6 (6) |
15.1 (5), 11.7 (6) |
16.1 (5), 12.6 (6) |
16.8 (5), 13.1 (6) |
|
Max. |
kW |
7.3 (5), 5.5 (6) |
8.4 (5), 6.4 (6) |
8.4 (5), 6.4 (6) |
15.1 (5), 11.7 (6) |
16.1 (5), 12.6 (6) |
16.8 (5), 13.1 (6) |
Power input |
Heating |
Nom. |
kW |
1.30 (5), 1.58 (6), 1.88 (3), 1.26 (4) |
1.69 (5), 2.04 (6), 1.98 (3), 1.56 (4) |
1.69 (5), 2.04 (6), 1.98 (3), 1.56 (4) |
2.57 (5), 3.13 (6), 2.43 (3), 2.35 (4) |
3.42 (5), 4.07 (6), 3.17 (3), 2.93 (4) |
3.42 (5), 4.07 (6), 3.17 (3), 2.93 (4) |
|
|
Max. |
kW |
1.99 (5), 2.32 (6) |
2.54 (5), 2.96 (6) |
2.54 (5), 2.96 (6) |
2.64 (5), 3.25 (6) |
3.43 (5), 4.22 (6) |
3.83 (5), 4.71 (6) |
|
Cooling |
Nom. |
kW |
1.43 (5), 1.85 (6) |
1.43 (5), 1.85 (6) |
1.43 (5), 1.85 (6) |
4.55 (5), 4.30 (6) |
5.44 (5), 5.10 (6) |
6.18 (5), 5.72 (6) |
|
|
Max. |
kW |
2.27 (5), 2.51 (6) |
2.89 (5), 3.20 (6) |
2.89 (5), 3.20 (6) |
4.53 (5), 4.31 (6) |
5.42 (5), 5.09 (6) |
6.15 (5), 5.74 (6) |
COP |
4.65 (5), 3.66 (6), 2.73 (3), 3.64 (4) |
|
4.60 (5), 3.57 (6), 2.78 (3), 3.54 (4) |
4.38 (5), 3.32 (6), 2.45 (3), 3.29 (4) |
4.27 (5), 3.34 (6), 2.58 (3), 3.22 (4) |
4.10 (5), 3.22 (6), 2.44 (3), 3.15 (4) |
EER |
3.65 (5), 2.51 (6) |
|
3.65 (5), 2.51 (6) |
3.32 (5), 2.72 (6) |
2.96 (5), 2.47 (6) |
2.72 (5), 2.29 (6) |
Pump |
Nominal ESP unit |
Cooling |
kPa |
|
44.0 (7), 46.0 (8) |
|
|
|
|
|
|
Heating |
kPa |
|
37.0 (9), 36.0 (10) |
|
|
|
|
Water side Heat exchanger |
Water flow rate |
Cooling |
Nom. |
l/min |
|
12.9 (7), 13.3 (8) |
|
|
|
|
|
|
Heating |
Nom. |
l/min |
|
22.3 (9), 20.8 (10) |
|
|
|
|
General |
LW(A) Sound power level (according to EN14825) |
Indoor |
dB(A) |
|
39 |
|
|
|
|
LW(A) Sound power level (according to EN14825) |
Outdoor |
dB(A) |
|
62 |
|
|
|
|
Space heating general |
Air to water unit |
Rated airflow (outdoor) |
m³/h |
|
2,820 |
|
|
|
|
|
Other |
Pck (Crankcase heater mode) |
kW |
|
0.000 |
|
|
|
|
|
|
Poff (Off mode) |
kW |
|
0.012 |
|
|
|
|
|
|
Psb (Standby mode) |
kW |
|
0.012 |
|
|
|
|
|
|
Pto (Thermostat off) |
kW |
|
0.048 |
|
|
|
|
|
Integrated supplementary heater |
Psup |
kW |
|
9.0 |
|
|
|
|
Domestic hot water heating |
General |
Declared load profile |
|
XL |
|
XL |
XL |
XL |
XL |
|
Average climate |
AEC (Annual electricity consumption) |
kWh |
|
1,866 |
|
|
|
|
|
|
Ƞwh (water heating efficiency) |
% |
|
96 |
|
|
|
|
|
|
Qelec (Daily electricity consumption) |
kWh |
|
8.409 |
|
|
|
|
|
|
Water heating energy efficiency class |
|
A |
|
A |
A |
A |
A |
|
Cold climate |
AEC (Annual electricity consumption) |
kWh |
|
2,104 |
|
|
|
|
|
|
Ƞwh (water heating efficiency) |
% |
|
84 |
|
|
|
|
|
|
Qelec (Daily electricity consumption) |
kWh |
|
9.496 |
|
|
|
|
|
Warm climate |
AEC (Annual electricity consumption) |
kWh |
|
1,727 |
|
|
|
|
|
|
Ƞwh (water heating efficiency) |
% |
|
104 |
|
|
|
|
|
|
Qelec (Daily electricity consumption) |
kWh |
|
8.000 |
|
|
|
|
Notes |
(1) - EW 30°C; LW 35°C; ambient conditions: 7°CDB/6°CWB |
EW 30°C; LW 35°C; ambient conditions: 7°CDB/6°CWB |
(1) - EW 30°C; LW 35°C; ambient conditions: 7°CDB/6°CWB |
(1) - EW 30°C; LW 35°C; ambient conditions: 7°CDB/6°CWB |
(1) - EW 30°C; LW 35°C; ambient conditions: 7°CDB/6°CWB |
(1) - EW 30°C; LW 35°C; ambient conditions: 7°CDB/6°CWB |
|
(2) - EW 40°C; LW 45°C; ambient conditions: 7°CDB/6°CWB |
EW 40°C; LW 45°C; ambient conditions: 7°CDB/6°CWB |
(2) - EW 40°C; LW 45°C; ambient conditions: 7°CDB/6°CWB |
(2) - EW 40°C; LW 45°C; ambient conditions: 7°CDB/6°CWB |
(2) - EW 40°C; LW 45°C; ambient conditions: 7°CDB/6°CWB |
(2) - EW 40°C; LW 45°C; ambient conditions: 7°CDB/6°CWB |
|
(3) - EW 30°C; LW 35°C; ambient conditions: -7°CDB/-8°CWB |
EW 30°C; LW 35°C; ambient conditions: -7°CDB/-8°CWB |
(3) - EW 30°C; LW 35°C; ambient conditions: -7°CDB/-8°CWB |
(3) - EW 30°C; LW 35°C; ambient conditions: -7°CDB/-8°CWB |
(3) - EW 30°C; LW 35°C; ambient conditions: -7°CDB/-8°CWB |
(3) - EW 30°C; LW 35°C; ambient conditions: -7°CDB/-8°CWB |
|
(4) - EW 30°C; LW 35°C; ambient conditions: 2°CDB/1°CWB |
EW 30°C; LW 35°C; ambient conditions: 2°CDB/1°CWB |
(4) - EW 30°C; LW 35°C; ambient conditions: 2°CDB/1°CWB |
(4) - EW 30°C; LW 35°C; ambient conditions: 2°CDB/1°CWB |
(4) - EW 30°C; LW 35°C; ambient conditions: 2°CDB/1°CWB |
(4) - EW 30°C; LW 35°C; ambient conditions: 2°CDB/1°CWB |
|
(5) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) |
Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) |
(5) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) |
(5) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) |
(5) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) |
(5) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) |
|
(6) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) |
Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) |
(6) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) |
(6) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) |
(6) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) |
(6) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) |
|
(7) - Tamb 35°C - LWE 18°C (DT=5°C) |
Tamb 35°C - LWE 18°C (DT=5°C) |
(7) - Tamb 35°C - LWE 18°C (DT=5°C) |
(7) - Tamb 35°C - LWE 18°C (DT=5°C) |
(7) - Tamb 35°C - LWE 18°C (DT=5°C) |
(7) - Tamb 35°C - LWE 18°C (DT=5°C) |
|
(8) - Tamb 35°C - LWE 7°C (DT=5°C) |
Tamb 35°C - LWE 7°C (DT=5°C) |
(8) - Tamb 35°C - LWE 7°C (DT=5°C) |
(8) - Tamb 35°C - LWE 7°C (DT=5°C) |
(8) - Tamb 35°C - LWE 7°C (DT=5°C) |
(8) - Tamb 35°C - LWE 7°C (DT=5°C) |
|
(9) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) |
DB/WB 7°C/6°C - LWC 35°C (DT=5°C) |
(9) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) |
(9) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) |
(9) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) |
(9) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) |
|
(10) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) |
DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) |
(10) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) |
(10) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) |
(10) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) |
(10) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) |
Domestic hot water heating |
General |
Declared load profile |
|
Yes |
|
|
|
|
|
Average climate |
Water heating energy efficiency class |
|
A |
|
|
|
|
Space heating general |
Other |
Capacity control |
|
0.9 |
|
|
|
|
|
Integrated supplementary heater |
Type of energy input |
|
Electrical |
|
|
|
|
Pump |
Pump-=-Pump type |
|
Grundfos UPM3 25-75 CHBL |
|
|
|
|
Space heating |
Cold climate water outlet 55°C |
General |
Prated at -22°C |
kW |
|
5 |
|
|
|
|
|
|
|
Annual energy consumption |
kWh |
|
4,575 |
|
|
|
|
|
|
|
Ƞs (Seasonal space heating efficiency) |
% |
|
109 |
|
|
|
|
|
|
A Condition (-7°CDB/-8°CWB) |
PERd |
% |
|
96.4 |
|
|
|
|
|
|
|
Pdh |
kW |
|
3.2 |
|
|
|
|
|
|
|
Space heating-=-Cold climate water outlet 55°C-=-A Condition (-7°CDB/-8°CWB)-=-Copd |
|
1.0 |
|
|
|
|
|
|
C Condition (7°CDB/6°CWB) |
PERd |
% |
|
223.2 |
|
|
|
|
|
|
|
Pdh |
kW |
|
3.2 |
|
|
|
|
|
|
|
Space heating-=-Cold climate water outlet 55°C-=-C Condition (7°CDB/6°CWB)-=-Copd |
|
0.9 |
|
|
|
|
|
|
Tol (temperature operating limit) |
PERd |
% |
|
39.2 |
|
|
|
|
|
|
|
Pdh |
kW |
|
1.2 |
|
|
|
|
|
|
|
TOL |
°C |
|
-20 |
|
|
|
|
|
|
|
WTOL |
°C |
|
55 |
|
|
|
|
|
|
|
Space heating-=-Cold climate water outlet 55°C-=-Tol (temperature operating limit)-=-Copd |
|
0.98 |
|
|
|
|
|
|
G Condition (-15°CDB/-) |
Pdh |
kW |
|
4.3 |
|
|
|
|
|
|
|
PERd |
% |
|
53.2 |
|
|
|
|
|
|
|
Space heating-=-Cold climate water outlet 55°C-=-G Condition (-15°CDB/-)-=-Copd |
|
1.33 |
|
|
|
|
|
|
Tbiv (bivalent temperature) |
Pdh |
kW |
|
4.3 |
|
|
|
|
|
|
|
PERd |
% |
|
53.2 |
|
|
|
|
|
|
|
Tbiv |
°C |
|
-15 |
|
|
|
|
|
|
|
Space heating-=-Cold climate water outlet 55°C-=-Tbiv (bivalent temperature)-=-Copd |
|
1.33 |
|
|
|
|
|
|
Rated heat output supplementary capacity |
Psup (at Tdesign -22°C) |
kW |
|
5.2 |
|
|
|
|
|
|
B Condition (2°CDB/1°CWB) |
PERd |
% |
|
147.6 |
|
|
|
|
|
|
|
Pdh |
kW |
|
2.4 |
|
|
|
|
|
|
|
Space heating-=-Cold climate water outlet 55°C-=-B Condition (2°CDB/1°CWB)-=-Copd |
|
0.9 |
|
|
|
|
|
|
D Condition (12°CDB/11°CWB) |
Pdh |
kW |
|
3.6 |
|
|
|
|
|
|
|
PERd |
% |
|
311.6 |
|
|
|
|
|
|
|
Space heating-=-Cold climate water outlet 55°C-=-D Condition (12°CDB/11°CWB)-=-Copd |
|
7.79 |
|
|
|
|
|
Warm climate water outlet 55°C |
General |
Prated at 2°C |
kW |
|
7 |
|
|
|
|
|
|
|
Ƞs (Seasonal space heating efficiency) |
% |
|
176 |
|
|
|
|
|
|
|
Annual energy consumption |
kWh |
|
1,867 |
|
|
|
|
|
|
Tbiv (bivalent temperature) |
Tbiv |
°C |
|
2 |
|
|
|
|
|
|
|
PERd |
% |
|
86.0 |
|
|
|
|
|
|
|
Pdh |
kW |
|
6.6 |
|
|
|
|
|
|
|
Space heating-=-Warm climate water outlet 55°C-=-Tbiv (bivalent temperature)-=-Copd |
|
2.15 |
|
|
|
|
|
|
B Condition (2°CDB/1°CWB) |
PERd |
% |
|
86.0 |
|
|
|
|
|
|
|
Pdh |
kW |
|
6.6 |
|
|
|
|
|
|
|
Space heating-=-Warm climate water outlet 55°C-=-B Condition (2°CDB/1°CWB)-=-Copd |
|
1.0 |
|
|
|
|
|
|
C Condition (7°CDB/6°CWB) |
PERd |
% |
|
148.0 |
|
|
|
|
|
|
|
Pdh |
kW |
|
4.2 |
|
|
|
|
|
|
|
Space heating-=-Warm climate water outlet 55°C-=-C Condition (7°CDB/6°CWB)-=-Copd |
|
1.0 |
|
|
|
|
|
|
D Condition (12°CDB/11°CWB) |
PERd |
% |
|
260.8 |
|
|
|
|
|
|
|
Pdh |
kW |
|
3.5 |
|
|
|
|
|
|
|
Space heating-=-Warm climate water outlet 55°C-=-D Condition (12°CDB/11°CWB)-=-Copd |
|
0.9 |
|
|
|
|
|
Average climate water outlet 55°C |
A Condition (-7°CDB/-8°CWB) |
PERd |
% |
|
84.0 |
|
|
|
|
|
|
|
Pdh |
kW |
|
5.4 |
|
|
|
|
|
|
|
Space heating-=-Average climate water outlet 55°C-=-A Condition (-7°CDB/-8°CWB)-=-Copd |
|
1.0 |
|
|
|
|
|
|
Tbiv (bivalent temperature) |
Tbiv |
°C |
|
-4 |
|
|
|
|
|
|
|
Pdh |
kW |
|
5.8 |
|
|
|
|
|
|
|
PERd |
% |
|
94.4 |
|
|
|
|
|
|
|
Space heating-=-Average climate water outlet 55°C-=-Tbiv (bivalent temperature)-=-Copd |
|
2.36 |
|
|
|
|
|
|
Tol (temperature operating limit) |
TOL |
°C |
|
-10 |
|
|
|
|
|
|
|
Pdh |
kW |
|
5.1 |
|
|
|
|
|
|
|
PERd |
% |
|
71.6 |
|
|
|
|
|
|
|
WTOL |
°C |
|
55 |
|
|
|
|
|
|
|
Space heating-=-Average climate water outlet 55°C-=-Tol (temperature operating limit)-=-Copd |
|
1.79 |
|
|
|
|
|
|
General |
Ƞs (Seasonal space heating efficiency) |
% |
|
128 |
|
|
|
|
|
|
|
Annual energy consumption |
kWh |
|
4,725 |
|
|
|
|
|
|
|
Prated at -10°C |
kW |
|
8 |
|
|
|
|
|
|
|
Space heating-=-Average climate water outlet 55°C-=-General-=-Seasonal space heating eff class |
|
A++ |
|
|
|
|
|
|
B Condition (2°CDB/1°CWB) |
Pdh |
kW |
|
3.9 |
|
|
|
|
|
|
|
PERd |
% |
|
130.0 |
|
|
|
|
|
|
|
Space heating-=-Average climate water outlet 55°C-=-B Condition (2°CDB/1°CWB)-=-Copd |
|
1.0 |
|
|
|
|
|
|
C Condition (7°CDB/6°CWB) |
Pdh |
kW |
|
2.6 |
|
|
|
|
|
|
|
PERd |
% |
|
176.8 |
|
|
|
|
|
|
|
Space heating-=-Average climate water outlet 55°C-=-C Condition (7°CDB/6°CWB)-=-Copd |
|
1.0 |
|
|
|
|
|
|
D Condition (12°CDB/11°CWB) |
PERd |
% |
|
239.6 |
|
|
|
|
|
|
|
Pdh |
kW |
|
2.0 |
|
|
|
|
|
|
|
Space heating-=-Average climate water outlet 55°C-=-D Condition (12°CDB/11°CWB)-=-Copd |
|
0.9 |
|
|
|
|
|
|
Rated heat output supplementary capacity |
Psup (at Tdesign -10°C) |
kW |
|
2.4 |
|
|
|
|
General |
Product description |
General-=-Product description-=-Low temperature heat pump |
|
Yes |
|
|
|
|
Indoor unit |
|
3.65 (5), 2.51 (6) |
|
|
|
|