Hubbard Condensing units with CO2 refrigerant

Hermetic Rotary CO2 Condensing Unit - HCU-PXB1

Hubbard CO2 condensing unit with Hermetic rotary compressor is an “off the shelf” solution specifically designed to meet refrigeration requirements of small capacity low temperature applications

HCU-PXB1

Product Features

  • Transcritical CO2 Commercial Condensing Units
  • Wide range of capacities: 2 to 10HP MT
  • Designed for quiet and energy-saving operation
  • Inverter technology reduces energy consumption by up to 30%
  • EC fans work efficiently and quietly
  • Easy and flexible installation
  • Designed as plug & play solutions
  • Designed & developed with robust materials & components from recognised, reputable manufactures. Naturally, ensuring quality & reliability for your cooling solutions
  • CO2 Condensing Units are highly reliable & efficient and offer a true peace-of-mind solution
  • Two-stage compression rotary machines are designed to compress the refrigerant twice, significantly reducing load during operation compared to single stage machines

Benefits

  • Inverter

    Inverter

    Inverter compressors continuously adjust compressor speed to actual demand. Fewer power-consuming starts and stops result in decreased energy consumption (up to 30%) and more stable temperatures.

Technical details

Documentation

Sorry, we could not find any documents.