Specifications Table for FXZA-A

FXZA15A2VEB FXZA20A2VEB FXZA25A2VEB FXZA32A2VEB FXZA40A2VEB FXZA50A2VEB
Cooling capacity Total capacity At high fan speed kW 1.70 2.20 2.80 3.60 4.50 5.60
Heating capacity Total capacity At high fan speed kW 1.90 2.50 3.20 4.00 5.00 6.30
Power input - 50Hz Cooling At high fan speed kW 0.043 0.043 0.043 0.045 0.059 0.092
  Heating At high fan speed kW 0.043 0.043 0.043 0.045 0.059 0.092
Dimensions Unit Height mm 260 260 260 260 260 260
    Width mm 575 575 575 575 575 575
    Depth mm 575 575 575 575 575 575
Weight Unit kg 15.5 15.5 15.5 16.5 16.5 18.5
Casing Material   Galvanised steel plate Galvanised steel plate Galvanised steel plate Galvanised steel plate Galvanised steel plate Galvanised steel plate
Fan Air flow rate - 50Hz Cooling At high fan speed m³/min 8.5 8.7 9.0 10.0 11.5 14.0
      At low fan speed m³/min 6.5 6.5 6.5 7.0 8.0 10.0
Refrigerant Type   R-32 R-32 R-32 R-32 R-32 R-32
  GWP   675.0 675.0 675.0 675.0 675.0 675.0
Sound power level Cooling At high fan speed dBA 49 49 50 51 54 60
Sound pressure level Cooling At high fan speed dBA 31.5 32.0 33.0 33.5 37.0 43.0
    At medium fan speed dBA 28.0 29.5 30.0 30.0 32.0 40.0
    At low fan speed dBA 25.5 25.5 25.5 26.0 28.0 33.0
  Heating At high fan speed dBA 31.5 32.0 33.0 33.5 37.0 43.0
    At medium fan speed dBA 28.0 29.5 30.0 30.0 32.0 40.0
    At low fan speed dBA 25.5 25.5 25.5 26.0 28.0 33.0
Piping connections Liquid Type   Flare connection Flare connection Flare connection Flare connection Flare connection Flare connection
    OD mm 6.35 6.35 6.35 6.35 6.35 6.35
  Gas Type   Flare connection Flare connection Flare connection Flare connection Flare connection Flare connection
    OD mm 9.52 9.52 9.52 9.52 12.70 12.70
  Drain   VP20 (I.D. 20/O.D. 26) VP20 (I.D. 20/O.D. 26) VP20 (I.D. 20/O.D. 26) VP20 (I.D. 20/O.D. 26) VP20 (I.D. 20/O.D. 26) VP20 (I.D. 20/O.D. 26)
Decoration panel Model   BYFQ60C4W1W BYFQ60C4W1W BYFQ60C4W1W BYFQ60C4W1W BYFQ60C4W1W BYFQ60C4W1W
  Colour   White (N9.5) White (N9.5) White (N9.5) White (N9.5) White (N9.5) White (N9.5)
  Dimensions Height mm 46 46 46 46 46 46
    Width mm 620 620 620 620 620 620
    Depth mm 620 620 620 620 620 620
  Weight kg 2.8 2.8 2.8 2.8 2.8 2.8
Decoration panel 2 Model   BYFQ60C4W1S BYFQ60C4W1S BYFQ60C4W1S BYFQ60C4W1S BYFQ60C4W1S BYFQ60C4W1S
  Colour   SILVER SILVER SILVER SILVER SILVER SILVER
  Dimensions Height mm 46 46 46 46 46 46
    Width mm 620 620 620 620 620 620
    Depth mm 620 620 620 620 620 620
  Weight kg 2.8 2.8 2.8 2.8 2.8 2.8
Decoration panel 3 Model   BYFQ60B2W1, See note 1 BYFQ60B2W1, See note 1 BYFQ60B2W1, See note 1 BYFQ60B2W1, See note 1 BYFQ60B2W1, See note 1 BYFQ60B2W1, See note 1
  Colour   White (RAL9010) White (RAL9010) White (RAL9010) White (RAL9010) White (RAL9010) White (RAL9010)
  Dimensions Height mm 55 55 55 55 55 55
    Width mm 700 700 700 700 700 700
    Depth mm 700 700 700 700 700 700
  Weight kg 2.7 2.7 2.7 2.7 2.7 2.7
Decoration panel 4 Model   BYFQ60B3W1, See note 1 BYFQ60B3W1, See note 1 BYFQ60B3W1, See note 1 BYFQ60B3W1, See note 1 BYFQ60B3W1, See note 1 BYFQ60B3W1, See note 1
  Colour   WHITE (RAL9010) WHITE (RAL9010) WHITE (RAL9010) WHITE (RAL9010) WHITE (RAL9010) WHITE (RAL9010)
  Dimensions Height mm 55 55 55 55 55 55
    Width mm 700 700 700 700 700 700
    Depth mm 700 700 700 700 700 700
  Weight kg 2.7 2.7 2.7 2.7 2.7 2.7
Air filter Type   Resin net Resin net Resin net Resin net Resin net Resin net
Standard Accessories Installation and operation manual 1 1 1 1 1 1
  Drain hose 1 1 1 1 1 1
  Metal clamp for drain hose 1 1 1 1 1 1
  Washer for hanger bracket 8 8 8 8 8 8
  Screws 4 4 4 4 4 4
  Insulation for fitting 2 2 2 2 2 2
  Sealing pad 4 4 4 4 4 4
  Clamps 7 7 7 7 7 7
Power supply Name   VE VE VE VE VE VE
  Phase   1~ 1~ 1~ 1~ 1~ 1~
  Frequency Hz 50/60 50/60 50/60 50/60 50/60 50/60
  Voltage V 220-240/220 220-240/220 220-240/220 220-240/220 220-240/220 220-240/220
Current - 50Hz Maximum fuse amps (MFA) A 6 6 6 6 6 6
Notes (1) - It is necessary to use option ERPS23 (conversion wire harness) for connection of standard panel. (1) - It is necessary to use option ERPS23 (conversion wire harness) for connection of standard panel. (1) - It is necessary to use option ERPS23 (conversion wire harness) for connection of standard panel. (1) - It is necessary to use option ERPS23 (conversion wire harness) for connection of standard panel. (1) - It is necessary to use option ERPS23 (conversion wire harness) for connection of standard panel. (1) - It is necessary to use option ERPS23 (conversion wire harness) for connection of standard panel.
  (2) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB (2) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB (2) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB (2) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB (2) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB (2) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB
  (3) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB (3) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB (3) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB (3) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB (3) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB (3) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB
  (4) - Dimensions do not include control box (4) - Dimensions do not include control box (4) - Dimensions do not include control box (4) - Dimensions do not include control box (4) - Dimensions do not include control box (4) - Dimensions do not include control box
  (5) - The sound power level is an absolute value indicating the power which a sound source generates. (5) - The sound power level is an absolute value indicating the power which a sound source generates. (5) - The sound power level is an absolute value indicating the power which a sound source generates. (5) - The sound power level is an absolute value indicating the power which a sound source generates. (5) - The sound power level is an absolute value indicating the power which a sound source generates. (5) - The sound power level is an absolute value indicating the power which a sound source generates.
  (6) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (6) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (6) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (6) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (6) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (6) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits.
  (7) - Maximum allowable voltage range variation between phases is 2%. (7) - Maximum allowable voltage range variation between phases is 2%. (7) - Maximum allowable voltage range variation between phases is 2%. (7) - Maximum allowable voltage range variation between phases is 2%. (7) - Maximum allowable voltage range variation between phases is 2%. (7) - Maximum allowable voltage range variation between phases is 2%.
  (8) - MCA/MFA: MCA = 1.1 x FLA (8) - MCA/MFA: MCA = 1.1 x FLA (8) - MCA/MFA: MCA = 1.1 x FLA (8) - MCA/MFA: MCA = 1.1 x FLA (8) - MCA/MFA: MCA = 1.1 x FLA (8) - MCA/MFA: MCA = 1.1 x FLA
  (9) - Instead of a fuse, use a circuit breaker (9) - Instead of a fuse, use a circuit breaker (9) - Instead of a fuse, use a circuit breaker (9) - Instead of a fuse, use a circuit breaker (9) - Instead of a fuse, use a circuit breaker (9) - Instead of a fuse, use a circuit breaker
  (10) - Select wire size based on the value of MCA (10) - Select wire size based on the value of MCA (10) - Select wire size based on the value of MCA (10) - Select wire size based on the value of MCA (10) - Select wire size based on the value of MCA (10) - Select wire size based on the value of MCA
  (11) - Contains fluorinated greenhouse gases (11) - Contains fluorinated greenhouse gases (11) - Contains fluorinated greenhouse gases (11) - Contains fluorinated greenhouse gases (11) - Contains fluorinated greenhouse gases (11) - Contains fluorinated greenhouse gases