Specifications Table for FXSN-A2

FXSN50A2VEB FXSN71A2VEB FXSN112A2VEB
Cooling capacity Total capacity At high fan speed kW 5.60 8.00 12.50
Heating capacity Total capacity At high fan speed kW 6.30 9.00 14.0
Power input - 50Hz Cooling At high fan speed kW 0.186 0.258 0.388
  Heating At high fan speed kW 0.181 0.253 0.383
Dimensions Unit Height mm 245 245 245
    Width mm 700 1,000 1,400
    Depth mm 800 800 800
Weight Unit kg 31.0 40.0 50.0
Casing Colour   Not painted (galvanised) Not painted (galvanised) Not painted (galvanised)
  Material   Galvanised steel plate Galvanised steel plate Galvanised steel plate
Fan Air flow rate - 50Hz Cooling At high fan speed m³/min 15.2 23.0 36.0
      At low fan speed m³/min 11.0 16.0 26.0
  External static pressure - 50Hz High Pa 150 150 150
Refrigerant Type   R-744 R-744 R-744
  GWP   1.0 1.0 1.0
Sound power level Cooling At high fan speed dBA 61 63 66
Sound pressure level Cooling At high fan speed dBA 36.0 37.0 40.0
    At medium fan speed dBA 33.0 34.0 38.0
    At low fan speed dBA 31.0 32.0 34.0
  Heating At high fan speed dBA 38.0 39.0 42.0
    At medium fan speed dBA 35.0 36.0 40.0
    At low fan speed dBA 32.0 33.0 38.0
Piping connections Liquid Type   Brazing-brazing connection Brazing-brazing connection Brazing-brazing connection
    OD mm 9.52 9.52 9.52
  Gas Type   Brazing-brazing connection Brazing-brazing connection Brazing-brazing connection
    OD mm 12.7 12.7 12.7
  Drain   VP20 (I.D. 20/O.D. 26), drain height 625 mm VP20 (I.D. 20/O.D. 26), drain height 625 mm VP20 (I.D. 20/O.D. 26), drain height 625 mm
Drain-up height mm 625 625 625
Air filter Type   Resin net Resin net Resin net
Standard Accessories Installation and operation manual 1 1 1
  Drain hose 1 1 1
  Metal clamp for drain hose 1 1 1
  Washer for hanger bracket 8 8 8
  Screws 40 40 40
  Insulation for fitting 2 2 2
  Sealing pad 5 5 5
  Clamps 4 4 4
Power supply Name   VE VE VE
  Phase   1~ 1~ 1~
  Frequency Hz 50/60 50/60 50/60
  Voltage V 220-240/220 220-240/220 220-240/220
Current - 50Hz Maximum fuse amps (MFA) A 16 16 16
Notes (1) - The sound power level is an absolute value indicating the power which a sound source generates. (1) - The sound power level is an absolute value indicating the power which a sound source generates. (1) - The sound power level is an absolute value indicating the power which a sound source generates.
  (2) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (2) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (2) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits.
  (3) - Select wire size based on the value of MCA (3) - Select wire size based on the value of MCA (3) - Select wire size based on the value of MCA
  (4) - Maximum allowable voltage range variation between phases is 2%. (4) - Maximum allowable voltage range variation between phases is 2%. (4) - Maximum allowable voltage range variation between phases is 2%.
  (5) - Use a circuit breaker instead of a fuse. (5) - Use a circuit breaker instead of a fuse. (5) - Use a circuit breaker instead of a fuse.
  (6) - MCA/MFA; MCA= 1,25 x FLA; MFA=< 4 x FLA; The next lower standard fuse rating is minimum 16 ampere. (6) - MCA/MFA; MCA= 1,25 x FLA; MFA=< 4 x FLA; The next lower standard fuse rating is minimum 16 ampere. (6) - MCA/MFA; MCA= 1,25 x FLA; MFA=< 4 x FLA; The next lower standard fuse rating is minimum 16 ampere.
  (7) - Contains fluorinated greenhouse gases (7) - Contains fluorinated greenhouse gases (7) - Contains fluorinated greenhouse gases