|
FXMQ50P7VEH |
Cooling capacity |
Nom. |
kW |
5.6 (1) |
Heating capacity |
Nom. |
kW |
6.3 (2) |
Dimensions |
Unit |
Height |
Mm |
300 |
|
|
Width |
Mm |
1,000 |
|
|
Depth |
Mm |
700 |
Weight |
Unit |
kg |
35 |
Casing |
Colour |
|
Unpainted |
|
Material |
|
Galvanised steel plate |
Required ceiling void >-=-mm |
Mm |
350 |
Fan |
External static pressure - 50Hz |
High |
Pa |
200 |
|
External static pressure - 60Hz |
High |
Pa |
200 |
Refrigerant |
Type |
|
R-410A |
Piping connections |
Liquid |
Type |
|
Flare connection |
|
|
OD |
Mm |
6.35 |
|
Gas |
Type |
|
Flare connection |
|
|
OD |
Mm |
12.7 |
|
Drain |
|
VP25 (I.D. 25/O.D. 32) |
Decoration panel |
Model |
|
BYBS71DJW1 |
|
Colour |
|
White (10Y9/0.5) |
|
Dimensions |
Height |
Mm |
55 |
|
|
Width |
Mm |
1,100 |
|
|
Depth |
Mm |
500 |
|
Weight |
kg |
4.5 |
Drain-up height |
Mm |
625 |
Power supply |
Name |
|
VE |
|
Phase |
|
1~ |
|
Frequency |
Hz |
50/60 |
|
Voltage |
V |
220-240/220 +/-10% |
Current - 50Hz |
Maximum fuse amps (MFA) |
A |
16 |
Notes |
(1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m |
|
(2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m |