|
FXMQ200MAVE |
FXMQ250MAVE |
Cooling capacity |
Total capacity |
At high fan speed |
kW |
22.4 (1) |
28.0 (1) |
Heating capacity |
Total capacity |
At high fan speed |
kW |
25.0 (2) |
31.5 (2) |
Power input - 50Hz |
Cooling |
At high fan speed |
kW |
1.294 |
1.465 |
|
Heating |
At high fan speed |
kW |
1.294 |
1.465 |
Dimensions |
Unit |
Height |
Mm |
470 |
470 |
|
|
Width |
Mm |
1,380 |
1,380 |
|
|
Depth |
Mm |
1,100 |
1,100 |
Weight |
Unit |
kg |
137 |
137 |
Casing |
Material |
|
Galvanised steel plate |
Galvanised steel plate |
Fan |
Air flow rate - 50Hz |
Cooling |
At high fan speed |
m³/min |
58 |
72 |
|
|
|
At low fan speed |
m³/min |
50 |
62 |
|
External static pressure - 50Hz |
High |
Pa |
221 (4) |
270 (4) |
|
External static pressure - 60Hz |
High |
Pa |
270 |
270 |
Refrigerant |
Type |
|
R-410A |
R-410A |
Sound pressure level |
Cooling |
At high fan speed |
dBA |
48 |
48 |
|
|
At low fan speed |
dBA |
45 |
45 |
Piping connections |
Liquid |
Type |
|
Flare connection |
Flare connection |
|
|
OD |
Mm |
9.52 |
9.52 |
|
Gas |
Type |
|
Braze connection |
Braze connection |
|
|
OD |
Mm |
19.1 |
22.2 |
|
Drain |
|
PS1B |
PS1B |
Power supply |
Name |
|
VE |
VE |
|
Phase |
|
1~ |
1~ |
|
Frequency |
Hz |
50/60 |
50/60 |
|
Voltage |
V |
220-240/220 |
220-240/220 |
Current - 50Hz |
Maximum fuse amps (MFA) |
A |
15 |
15 |
Notes |
(1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m (horizontal) |
(1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m (horizontal) |
|
(2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m (horizontal) |
(2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m (horizontal) |
|
(3) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. |
(3) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. |
|
(4) - The external static pressure is changeable: change the connectors inside the electrical box, this pressure means: High static pressure - Standard |
(4) - The external static pressure is changeable: change the connectors inside the electrical box, this pressure means: High static pressure - Standard |
|
(5) - Air filter is not standard accessory, but please mount it in the duct system of the suction side. Select its dust collection efficiency (gravity method) 50% and more. |
(5) - Air filter is not standard accessory, but please mount it in the duct system of the suction side. Select its dust collection efficiency (gravity method) 50% and more. |
|
(6) - Sound pressure levels are measured at 220V. |
(6) - Sound pressure levels are measured at 220V. |
|
(7) - Reference acoustic pressure 0 dB = 20 Pa. |
(7) - Reference acoustic pressure 0 dB = 20 Pa. |
|
(8) - Sound values are measured in an anechoic room. |
(8) - Sound values are measured in an anechoic room. |
|
(9) - Operation sound differs with operation and ambient conditions |
(9) - Operation sound differs with operation and ambient conditions |
|
(10) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. |
(10) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. |
|
(11) - Maximum allowable voltage range variation between phases is 2%. |
(11) - Maximum allowable voltage range variation between phases is 2%. |
|
(12) - MCA/MFA: MCA = 1.25 x FLA |
(12) - MCA/MFA: MCA = 1.25 x FLA |
|
(13) - MFA ≤ 4 x FLA |
(13) - MFA ≤ 4 x FLA |
|
(14) - Next lower standard fuse rating minimum 15A |
(14) - Next lower standard fuse rating minimum 15A |
|
(15) - Select wire size based on the value of MCA |
(15) - Select wire size based on the value of MCA |
|
(16) - Instead of a fuse, use a circuit breaker |
(16) - Instead of a fuse, use a circuit breaker |