Specifications Table for FXAQ-PVER

FXAQ40PVER1 FXAQ50PVER1 FXAQ63PVER1
Dimensions Unit Height mm 290 290 290
    Width mm 1,050 1,050 1,050
    Depth mm 238 238 238
Weight Unit kg 14 14 14
Casing Colour   White (3.0Y8.5/0.5) White (3.0Y8.5/0.5) White (3.0Y8.5/0.5)
Refrigerant Type   R-410A R-410A R-410A
  GWP   2,087.5 2,087.5 2,087.5
Piping connections Liquid Type   Flare connection Flare connection Flare connection
    OD mm 6.35 6.35 9.52
  Gas Type   Flare connection Flare connection Flare connection
    OD mm 12.7 12.7 15.9
  Drain   VP13 (I.D. 13/O.D. 18) VP13 (I.D. 13/O.D. 18) VP13 (I.D. 13/O.D. 18)
System Connectable outdoor unit system   R410A VRV Series R410A VRV Series R410A VRV Series
Power supply Phase   1~ 1~ 1~
  Frequency Hz 50/60 50/60 50/60
  Voltage V 220-240/220 220-240/220 220-240/220
Current - 50Hz Maximum fuse amps (MFA) A 15 15 15
Notes (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m (horizontal) (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m (horizontal) (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m (horizontal)
  (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m (horizontal) (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m (horizontal) (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m (horizontal)
  (3) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. (3) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. (3) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat.
  (4) - Contains fluorinated greenhouse gases (4) - Contains fluorinated greenhouse gases (4) - Contains fluorinated greenhouse gases