Specifications Table for FXAQ-P

FXAQ15PAV1 FXAQ20PV1 FXAQ20PAV1 FXAQ25PV1 FXAQ25PAV1 FXAQ32PV1 FXAQ32PAV1 FXAQ40PV1 FXAQ40PAV1 FXAQ50PV1 FXAQ50PAV1 FXAQ63PV1 FXAQ63PAV1
Dimensions Unit Height mm 290 290 290 290 290 290 290 290 290 290 290 290 290
    Width mm 795 795 795 795 795 795 795 1,050 1,050 1,050 1,050 1,050 1,050
    Depth mm 238 238 238 238 238 238 238 238 238 238 238 238 238
Weight Unit kg 11 11 11 11 11 11 11 14 14 14 14 14 14
Casing Colour   White (3.0Y8.5/0.5)   White (3.0Y8.5/0.5)   White (3.0Y8.5/0.5)   White (3.0Y8.5/0.5)   White (3.0Y8.5/0.5)   White (3.0Y8.5/0.5)   White (3.0Y8.5/0.5)
Refrigerant Type   R-410A   R-410A   R-410A   R-410A   R-410A   R-410A   R-410A
  GWP   2,087.5   2,087.5   2,087.5   2,087.5   2,087.5   2,087.5   2,087.5
Piping connections Liquid Type   Flare connection   Flare connection   Flare connection   Flare connection   Flare connection   Flare connection   Flare connection
    OD mm 6.35 6.35 6.35 6.35 6.35 6.35 6.35 6.35 6.35 6.35 6.35 9.52 9.52
  Gas Type   Flare connection   Flare connection   Flare connection   Flare connection   Flare connection   Flare connection   Flare connection
    OD mm 12.7 12.7 12.7 12.7 12.7 12.7 12.7 12.7 12.7 12.7 12.7 15.9 15.9
  Drain   VP13 (I.D. 13/O.D. 18)   VP13 (I.D. 13/O.D. 18)   VP13 (I.D. 13/O.D. 18)   VP13 (I.D. 13/O.D. 18)   VP13 (I.D. 13/O.D. 18)   VP13 (I.D. 13/O.D. 18)   VP13 (I.D. 13/O.D. 18)
Power supply Name   V1   V1   V1   V1   V1   V1   V1
  Phase   1~   1~   1~   1~   1~   1~   1~
  Frequency Hz 50 50 50 50 50 50 50 50 50 50 50 50 50
  Voltage V 220-240 220-240 220-240 220-240 220-240 220-240 220-240 220-240 220-240 220-240 220-240 220-240 220-240
Current - 50Hz Maximum fuse amps (MFA) A 16   16   16   16   16   16   16
Voltage range Max. %   10   10   10   10   10   10  
  Min. %   -10   -10   -10   -10   -10   -10  
Notes (1) - Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m (horizontal)   (1) - Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m (horizontal)   (1) - Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m (horizontal)   (1) - Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m (horizontal)   (1) - Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m (horizontal)   (1) - Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m (horizontal)   (1) - Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m (horizontal)
  (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m (horizontal)   (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m (horizontal)   (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m (horizontal)   (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m (horizontal)   (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m (horizontal)   (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m (horizontal)   (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m (horizontal)
  (3) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat.   (3) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat.   (3) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat.   (3) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat.   (3) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat.   (3) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat.   (3) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat.
  (4) - Sound levels are measured in an anechoic room.   (4) - Sound levels are measured in an anechoic room.   (4) - Sound levels are measured in an anechoic room.   (4) - Sound levels are measured in an anechoic room.   (4) - Sound levels are measured in an anechoic room.   (4) - Sound levels are measured in an anechoic room.   (4) - Sound levels are measured in an anechoic room.
  (5) - Operation sound differs with operation and ambient conditions   (5) - Operation sound differs with operation and ambient conditions   (5) - Operation sound differs with operation and ambient conditions   (5) - Operation sound differs with operation and ambient conditions   (5) - Operation sound differs with operation and ambient conditions   (5) - Operation sound differs with operation and ambient conditions   (5) - Operation sound differs with operation and ambient conditions
  (6) - The sound pressure level is measured via a microphone at 1m distance of the unit.   (6) - The sound pressure level is measured via a microphone at 1m distance of the unit.   (6) - The sound pressure level is measured via a microphone at 1m distance of the unit.   (6) - The sound pressure level is measured via a microphone at 1m distance of the unit.   (6) - The sound pressure level is measured via a microphone at 1m distance of the unit.   (6) - The sound pressure level is measured via a microphone at 1m distance of the unit.   (6) - The sound pressure level is measured via a microphone at 1m distance of the unit.
  (7) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits.   (7) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits.   (7) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits.   (7) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits.   (7) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits.   (7) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits.   (7) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits.
  (8) - Maximum allowable voltage range variation between phases is 2%.   (8) - Maximum allowable voltage range variation between phases is 2%.   (8) - Maximum allowable voltage range variation between phases is 2%.   (8) - Maximum allowable voltage range variation between phases is 2%.   (8) - Maximum allowable voltage range variation between phases is 2%.   (8) - Maximum allowable voltage range variation between phases is 2%.   (8) - Maximum allowable voltage range variation between phases is 2%.
  (9) - MCA/MFA: MCA = 1.25 x FLA   (9) - MCA/MFA: MCA = 1.25 x FLA   (9) - MCA/MFA: MCA = 1.25 x FLA   (9) - MCA/MFA: MCA = 1.25 x FLA   (9) - MCA/MFA: MCA = 1.25 x FLA   (9) - MCA/MFA: MCA = 1.25 x FLA   (9) - MCA/MFA: MCA = 1.25 x FLA
  (10) - MFA ≤ 4 x FLA   (10) - MFA ≤ 4 x FLA   (10) - MFA ≤ 4 x FLA   (10) - MFA ≤ 4 x FLA   (10) - MFA ≤ 4 x FLA   (10) - MFA ≤ 4 x FLA   (10) - MFA ≤ 4 x FLA
  (11) - Next lower standard fuse rating minimum 16A   (11) - Next lower standard fuse rating minimum 16A   (11) - Next lower standard fuse rating minimum 16A   (11) - Next lower standard fuse rating minimum 16A   (11) - Next lower standard fuse rating minimum 16A   (11) - Next lower standard fuse rating minimum 16A   (11) - Next lower standard fuse rating minimum 16A
  (12) - Select wire size based on the value of MCA   (12) - Select wire size based on the value of MCA   (12) - Select wire size based on the value of MCA   (12) - Select wire size based on the value of MCA   (12) - Select wire size based on the value of MCA   (12) - Select wire size based on the value of MCA   (12) - Select wire size based on the value of MCA
  (13) - Instead of a fuse, use a circuit breaker   (13) - Instead of a fuse, use a circuit breaker   (13) - Instead of a fuse, use a circuit breaker   (13) - Instead of a fuse, use a circuit breaker   (13) - Instead of a fuse, use a circuit breaker   (13) - Instead of a fuse, use a circuit breaker   (13) - Instead of a fuse, use a circuit breaker
  (14) - Contains fluorinated greenhouse gases   (14) - Contains fluorinated greenhouse gases   (14) - Contains fluorinated greenhouse gases   (14) - Contains fluorinated greenhouse gases   (14) - Contains fluorinated greenhouse gases   (14) - Contains fluorinated greenhouse gases   (14) - Contains fluorinated greenhouse gases
Sound pressure level Cooling Low dBA   29.0   29.0   29.0   34.0   36.0   39.0  
    High dBA   35.0   36.0   37.0   39.0   42.0   46.0  
Refrigerant Type   Electronic expansion valve   Electronic expansion valve   Electronic expansion valve   Electronic expansion valve   Electronic expansion valve   Electronic expansion valve  
Fan motor Output High W   40   40   40   43   43   43  
  Drive   QCL9661M   QCL9661M   QCL9661M   QCL9686M   QCL9686M   QCL9686M  
Power input - 50Hz Cooling Nom. kW   0.019 (1)   0.028 (1)   0.030 (1)   0.020 (1)   0.033 (1)   0.050 (1)  
  Heating Nom. kW   0.029 (2)   0.034 (2)   0.035 (2)   0.020 (2)   0.039 (2)   0.060 (2)  
Cooling capacity Nom. kW   2.2 (1)   2.8 (1)   3.6 (1)   4.5 (1)   5.6 (1)   7.1 (1)  
Heat exchanger Fin pitch mm   1.4   1.4   1.4   1.4   1.4   1.4  
  Stages Quantity   14   14   14   14   14   14  
  Rows Quantity   2   2   2   2   2   2  
  Face area   0.161   0.161   0.161   0.213   0.213   0.213  
Piping connections Liquid Type   Flare connection   Flare connection   Flare connection   Flare connection   Flare connection   Flare connection  
  Gas Type   Flare connection   Flare connection   Flare connection   Flare connection   Flare connection   Flare connection  
  Drain   Foamed polystyrene / polyethylene   Foamed polystyrene / polyethylene   Foamed polystyrene / polyethylene   Foamed polystyrene / polyethylene   Foamed polystyrene / polyethylene   Foamed polystyrene / polyethylene  
Safety devices Item 01   Fuse   Fuse   Fuse   Fuse   Fuse   Fuse  
Air filter Type   Washable resin net   Washable resin net   Washable resin net   Washable resin net   Washable resin net   Washable resin net  
Casing Colour   White (3.0Y8.5/0.5)   White (3.0Y8.5/0.5)   White (3.0Y8.5/0.5)   White (3.0Y8.5/0.5)   White (3.0Y8.5/0.5)   White (3.0Y8.5/0.5)  
Fan Air flow rate - 50Hz Cooling High m³/min   7.5   8   8.5   12   15   19  
      Low m³/min   4.5   5   5.5   9   12   14  
  Type   Cross flow fan   Cross flow fan   Cross flow fan   Cross flow fan   Cross flow fan   Cross flow fan  
Heating capacity Nom. kW   2.5 (2)   3.2 (2)   4.0 (2)   5.0 (2)   6.3 (2)   8.0 (2)  
Temperature control   Microprocessor thermostat for cooling and heating   Microprocessor thermostat for cooling and heating   Microprocessor thermostat for cooling and heating   Microprocessor thermostat for cooling and heating   Microprocessor thermostat for cooling and heating   Microprocessor thermostat for cooling and heating  
Current - 50Hz Minimum circuit amps (MCA) A   0.3   0.4   0.4   0.4   0.5   0.6  
  Full load amps (FLA) Total A   0.2   0.3   0.3   0.3   0.4   0.5  
  Maximum fuse amps (MFA) A   16   16   16   16   16   16  
Power supply Phase   1~   1~   1~   1~   1~   1~  
Notes   Use a circuit breaker instead of a fuse.   Use a circuit breaker instead of a fuse.   Use a circuit breaker instead of a fuse.   Use a circuit breaker instead of a fuse.   Use a circuit breaker instead of a fuse.   Use a circuit breaker instead of a fuse.