Specifications Table for FXAA-A

FXAA15AUV1B FXAA20AUV1B FXAA25AUV1B FXAA32AUV1B FXAA40AUV1B FXAA50AUV1B FXAA63AUV1B
Cooling capacity Total capacity At high fan speed kW 1.7 2.2 2.8 3.6 4.5 5.6 7.1
Heating capacity Total capacity At high fan speed kW 1.9 2.5 3.2 4.0 5.0 6.3 8.0
Power input - 50Hz Cooling At high fan speed kW 0.017 0.019 0.028 0.030 0.025 0.033 0.050
  Heating At high fan speed kW 0.025 0.029 0.034 0.035 0.030 0.039 0.060
Dimensions Unit Height mm 290 290 290 290 290 290 290
    Width mm 795 795 795 795 1,050 1,050 1,050
    Depth mm 266 266 266 266 269 269 269
Weight Unit kg 12 12 12 12 15 15 15
Casing Colour   White White White White White White White
Refrigerant Type   R-32 R-32 R-32 R-32 R-32 R-32 R-32
  GWP   675.0 675.0 675.0 675.0 675.0 675.0 675.0
Sound power level Cooling At high fan speed dBA 51.0 52.0 53.0 55.0 55.0 58.0 63.0
Sound pressure level Cooling At high fan speed dBA 32.0 33.0 35.0 37.5 37.0 41.0 46.5
    At medium fan speed dBA 30.5 31.0 32.0 33.0 35.5 38.5 42.5
    At low fan speed dBA 28.5 28.5 28.5 28.5 33.5 35.5 38.5
  Heating At high fan speed dBA 33.0 34.0 36.0 38.5 38.0 42.0 47.0
    At medium fan speed dBA 31.0 31.5 32.5 33.5 36.0 39.0 43.0
    At low fan speed dBA 28.5 28.5 28.5 28.5 33.5 35.5 38.5
Piping connections Liquid Type   Flare connection Flare connection Flare connection Flare connection Flare connection Flare connection Flare connection
    OD mm 6 6 6 6 6 6 6
  Gas Type   Flare connection Flare connection Flare connection Flare connection Flare connection Flare connection Flare connection
    OD mm 9.52 9.52 9.52 9.52 12.70 12.70 12.70
  Drain   VP13 (I.D. 15/O.D. 18) VP13 (I.D. 15/O.D. 18) VP13 (I.D. 15/O.D. 18) VP13 (I.D. 15/O.D. 18) VP13 (I.D. 15/O.D. 18) VP13 (I.D. 15/O.D. 18) VP13 (I.D. 15/O.D. 18)
Air filter Type   Removable / washable Removable / washable Removable / washable Removable / washable Removable / washable Removable / washable Removable / washable
Standard Accessories Installation and operation manual 1 1 1 1 1 1 1
  Installation plate 1 1 1 1 1 1 1
  Installation pattern 1 1 1 1 1 1 1
  Screw bag 1 1 1 1 1 1 1
  Wire clamp material 4 4 4 4 4 4 4
  Heat insulating tape 1 1 1 1 1 1 1
  General safety precautions 1 1 1 1 1 1 1
Power supply Name   V1 V1 V1 V1 V1 V1 V1
  Phase   1~ 1~ 1~ 1~ 1~ 1~ 1~
  Frequency Hz 50 50 50 50 50 50 50
  Voltage V 220-240 220-240 220-240 220-240 220-240 220-240 220-240
Current - 50Hz Maximum fuse amps (MFA) A 6 6 6 6 6 6 6
Notes (1) - Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB (1) - Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB (1) - Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB (1) - Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB (1) - Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB (1) - Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB (1) - Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB
  (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB
  (3) - The sound power level is an absolute value indicating the power which a sound source generates. (3) - The sound power level is an absolute value indicating the power which a sound source generates. (3) - The sound power level is an absolute value indicating the power which a sound source generates. (3) - The sound power level is an absolute value indicating the power which a sound source generates. (3) - The sound power level is an absolute value indicating the power which a sound source generates. (3) - The sound power level is an absolute value indicating the power which a sound source generates. (3) - The sound power level is an absolute value indicating the power which a sound source generates.
  (4) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (4) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (4) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (4) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (4) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (4) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (4) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits.
  (5) - Maximum allowable voltage range variation between phases is 2%. (5) - Maximum allowable voltage range variation between phases is 2%. (5) - Maximum allowable voltage range variation between phases is 2%. (5) - Maximum allowable voltage range variation between phases is 2%. (5) - Maximum allowable voltage range variation between phases is 2%. (5) - Maximum allowable voltage range variation between phases is 2%. (5) - Maximum allowable voltage range variation between phases is 2%.
  (6) - MCA/MFA: MCA = 1.1 x FLA (6) - MCA/MFA: MCA = 1.1 x FLA (6) - MCA/MFA: MCA = 1.1 x FLA (6) - MCA/MFA: MCA = 1.1 x FLA (6) - MCA/MFA: MCA = 1.1 x FLA (6) - MCA/MFA: MCA = 1.1 x FLA (6) - MCA/MFA: MCA = 1.1 x FLA
  (7) - Instead of a fuse, use a circuit breaker (7) - Instead of a fuse, use a circuit breaker (7) - Instead of a fuse, use a circuit breaker (7) - Instead of a fuse, use a circuit breaker (7) - Instead of a fuse, use a circuit breaker (7) - Instead of a fuse, use a circuit breaker (7) - Instead of a fuse, use a circuit breaker
  (8) - Select wire size based on the value of MCA (8) - Select wire size based on the value of MCA (8) - Select wire size based on the value of MCA (8) - Select wire size based on the value of MCA (8) - Select wire size based on the value of MCA (8) - Select wire size based on the value of MCA (8) - Select wire size based on the value of MCA
  (9) - Contains fluorinated greenhouse gases (9) - Contains fluorinated greenhouse gases (9) - Contains fluorinated greenhouse gases (9) - Contains fluorinated greenhouse gases (9) - Contains fluorinated greenhouse gases (9) - Contains fluorinated greenhouse gases (9) - Contains fluorinated greenhouse gases