FWXV10ABTV3R | FWXV15ABTV3R | FWXV20ABTV3R | FWXV10AATV3R (Archived) | FWXV15AATV3R (Archived) | FWXV20AATV3R (Archived) | ||||
---|---|---|---|---|---|---|---|---|---|
Casing | Colour | RAL 9003 | RAL 9003 | RAL 9003 | RAL 9003 | RAL 9003 | RAL 9003 | ||
Dimensions | Unit | Height | mm | 601 | 601 | 601 | 601 | 601 | 601 |
Width | mm | 999 | 1,200 | 1,400 | 999 | 1,200 | 1,400 | ||
Depth | mm | 135 | 135 | 135 | 135 | 135 | 135 | ||
Weight | Unit | kg | 20.0 | 23.0 | 26.0 | 20.0 | 23.0 | 26.0 | |
Power supply | Phase | 1~ | 1~ | 1~ | 1~ | 1~ | 1~ | ||
Frequency | Hz | 50 | 50 | 50 | 50 | 50 | 50 | ||
Voltage | V | 230 | 230 | 230 | 230 | 230 | 230 |