Specifications Table for FWXV-ATV3

FWXV10AATV3 FWXV10ABTV3 FWXV15AATV3 FWXV15ABTV3 FWXV20AATV3 FWXV20ABTV3
Casing Colour   RAL 9003 RAL 9003 RAL 9003 RAL 9003 RAL 9003 RAL 9003
Dimensions Unit Height mm 601 601 601 601 601 601
    Width mm 999 999 1,200 1,200 1,400 1,400
    Depth mm 135 135 135 135 135 135
Weight Unit kg 20.0 20.0 23.0 23.0 26.0 26.0
Power supply Phase   1~ 1~ 1~ 1~ 1~ 1~
  Frequency Hz 50 50 50 50 50 50
  Voltage V 230 230 230 230 230 230