Specifications Table for FWXT-ATV3CL

FWXT10AATV3CL FWXT15AATV3CL FWXT20AATV3CL
Casing Colour   RAL 9003 RAL 9003 RAL 9003
Dimensions Unit Height mm 335 335 335
    Width mm 902 1,100 1,300
    Depth mm 128 128 128
Weight Unit kg 14.0 16.0 19.0
Power supply Phase   1~ 1~ 1~
  Frequency Hz 50 50 50
  Voltage V 230 230 230