Specifications Table for FWXT-ATV3C

FWXT10AATV3C FWXT10ABTV3C FWXT15AATV3C FWXT15ABTV3C FWXT20AATV3C FWXT20ABTV3C
Casing Colour   RAL 9003 RAL 9003 RAL 9003 RAL 9003 RAL 9003 RAL 9003
Dimensions Unit Height mm 335 335 335 335 335 335
    Width mm 902 902 1,100 1,102 1,300 1,302
    Depth mm 128 128 128 128 128 128
Weight Unit kg 14.0 14.0 16.0 16.0 19.0 19.0
Power supply Phase   1~ 1~ 1~ 1~ 1~ 1~
  Frequency Hz 50 50 50 50 50 50
  Voltage V 230 230 230 230 230 230