Specifications Table for FWXM-ATV3

FWXM10AATV3 FWXM15AATV3 FWXM20AATV3
Casing Colour   built-in built-in built-in
Dimensions Unit Height mm 576 576 576
    Width mm 725 925 1,130
    Depth mm 126 126 126
Weight Unit kg 12.0 15.0 18.0
Power supply Phase   1~ 1~ 1~
  Frequency Hz 50 50 50
  Voltage V 230 230 230