Specifications Table for FWV-DAF

FWV01DAF FWV15DAF FWV15DAFVS FWV01DAFV3 FWV15DAFV3 FWV02DAF FWV25DAF FWV25DAFVS FWV02DAFV3 FWV02DAFVS FWV25DAFV3 FWV03DAF FWV35DAF FWV35DAFVS FWV03DAFV3 FWV35DAFV3 FWV03DAFVS FWV04DAF FWV04DAFVS FWV04DAFV3 FWV06DAF FWV06DAFVS FWV06DAFV3 FWV08DAF FWV08DAFV3 FWV10DAF FWV10DAFV3
Sound pressure level Fan speed 1 dBA     27 (6)         21 (6)   27 (6)       29 (6)     21 (6)   32 (6)     34 (6)          
  Low dBA       28 (6) 33 (6)       33 (6)   29 (6)       28 (6) 29 (6)       32 (6)     43 (6)   41 (6)   43 (6)
  Fan speed 6 dBA     50 (6)         47 (6)   50 (6)       55 (6)     47 (6)   55 (6)     55 (6)          
  High dBA       40 (6) 44 (6)       45 (6)   43 (6)       42 (6) 46 (6)       51 (6)     54 (6)   55 (6)   61 (6)
Water pressure drop Heating Rated kPa 6 8       7 4         5 9         12     10     30   30  
  Cooling Rated kPa 12 14       13 16         11 12         12     14     12   16  
Control systems Wired remote control FWEC1A, FWEC2A, FWEC3A FWEC1A, FWEC2A, FWEC3A       FWEC1A, FWEC2A, FWEC3A FWEC1A, FWEC2A, FWEC3A         FWEC1A, FWEC2A, FWEC3A FWEC1A, FWEC2A, FWEC3A         FWEC1A, FWEC2A, FWEC3A     FWEC1A, FWEC2A, FWEC3A     FWEC1A, FWEC2A, FWEC3A   FWEC1A, FWEC2A, FWEC3A  
Total sound power level Low dBA       33 (4) 40 (4)       38 (4)   34 (4)       33 (4) 36 (4)       39 (4)     48 (4)   46 (4)   48 (4)
  Fan speed 1 dBA     32 (4)         26 (4)   32 (4)       36 (4)     26 (4)   39 (4)     39 (4)          
  Fan speed 6 dBA     55 (4)         52 (4)   55 (4)       60 (4)     52 (4)   60 (4)     60 (4)          
  High dBA       45 (4) 49 (4)       50 (4)   48 (4)       47 (4) 53 (4)       56 (4)     58 (4)   60 (4)   66 (4)
Water flow Cooling Low l/h       169 (1) 212 (1)       216 (1)   272 (1)       297 (1) 336 (1)       425 (1)     535 (1)   676 (1)   699 (1)
    Fan speed 1 l/h     174 (1)         245 (1)   209 (1)       336 (1)     263 (1)   425 (1)     457 (1)          
    Fan speed 6 l/h     241 (1)         498 (1)   403 (1)       755 (1)     619 (1)   902 (1)     915 (1)          
    High l/h       250 (1) 291 (1)       307 (1)   409 (1)       493 (1) 594 (1)       730 (1)     802 (1)   1,138 (1)   1,352 (1)
  Heating Fan speed 1 l/h     119 (3)         145 (3)   117 (3)       247 (3)     155 (3)   277 (3)     282 (3)          
    Fan speed 6 l/h     175 (3)         267 (3)   175 (3)       441 (3)     267 (3)   441 (3)     441 (3)          
    High l/h       146 (3) 154 (3)       154 (3)   222 (3)       234 (3) 368 (3)       334 (3)     406 (3)   610 (3)   643 (3)
    Low l/h       115 (3) 120 (3)       119 (3)   156 (3)       165 (3) 247 (3)       238 (3)     311 (3)   440 (3)   425 (3)
  Water pressure drop Heating Fan speed 1 kPa     4 (3)         2 (3)   4 (3)       3 (3)     2 (3)   6 (3)     4 (3)          
      High kPa       4 (3) 7 (3)       6 (3)   3 (3)       4 (3) 16 (3)       14 (3)     8 (3)   24 (3)   29 (3)
      Fan speed 6 kPa     8 (3)         5 (3)   7 (3)       10 (3)     5 (3)   12 (3)     9 (3)          
      Low kPa       3 (3) 4 (3)       4 (3)   2 (3)       2 (3) 8 (3)       8 (3)     5 (3)   14 (3)   14 (3)
    Cooling Fan speed 6 kPa     10 (1)         22 (1)   21 (1)       18 (1)     16 (1)   17 (1)     17 (1)          
      High kPa       12 (1) 14 (1)       13 (1)   16 (1)       11 (1) 12 (1)       12 (1)     14 (1)   12 (1)   16 (1)
      Fan speed 1 kPa     6 (1)         6 (1)   7 (1)       4 (1)     4 (1)   5 (1)     5 (1)          
      Low kPa       6 (1) 8 (1)       7 (1)   8 (1)       5 (1) 4 (1)       5 (1)     7 (1)   5 (1)   5 (1)
    Nom. l/h 250 291       176 409         494 594         730     803     1,138   1,362  
  Heating Nom. l/h 167 177       182 257         270 421         443     465     694   733  
Fan motor Model Closed induction, B class insulation, winding thermal cut-out Closed induction, B class insulation, winding thermal cut-out       Closed induction, B class insulation, winding thermal cut-out Closed induction, B class insulation, winding thermal cut-out         Closed induction, B class insulation, winding thermal cut-out Closed induction, B class insulation, winding thermal cut-out         Closed induction, B class insulation, winding thermal cut-out     Closed induction, B class insulation, winding thermal cut-out     Closed induction, B class insulation, winding thermal cut-out   Closed induction, B class insulation, winding thermal cut-out  
  Speed Steps 3 (high, medium, low) 3 (high, medium, low)       3 (high, medium, low) 3 (high, medium, low)         3 (high, medium, low) 3 (high, medium, low)         3 (high, medium, low)     3 (high, medium, low)     3 (high, medium, low)   3 (high, medium, low)  
Cooling capacity Total capacity Nom. kW 1.14 (1) 1.48 (1)       1.56 (1) 2.00 (1)         2.33 (1) 2.60 (1)         3.23 (1)     3.81 (1)     5.23 (1)   6.16 (1)  
    High kW 1.46 (1) 1.69 (1)       1.79 (1) 2.38 (1)         2.87 (1) 3.46 (1)         4.26 (1)     4.67 (1)     6.64 (1)   7.88 (1)  
    Low kW 0.99 (1) 1.24 (1)       1.26 (1) 1.58 (1)         1.73 (1) 1.96 (1)         2.48 (1)     3.11 (1)     3.93 (1)   4.07 (1)  
  Sensible capacity Low kW 0.75 (1) 0.93 (1)       0.98 (1) 1.17 (1)         1.24 (1) 1.44 (1)         1.78 (1)     2.28 (1)     2.82 (1)   3.02 (1)  
    High kW 1.14 (1) 1.27 (1)       1.46 (1) 1.85 (1)         2.07 (1) 2.71 (1)         3.09 (1)     3.57 (1)     4.85 (1)   5.85 (1)  
    Nom. kW 0.90 (1) 1.11 (1)       1.22 (1) 1.54 (1)         1.66 (1) 2.02 (1)         2.42 (1)     2.87 (1)     3.80 (1)   4.57 (1)  
Heat exchanger Water volume l 0.5 0.5       0.7 0.7         1 1         1.4     1.4     2.1   2.1  
  Rows Quantity 2 2       3 3         3 2         3     3     3   3  
  Face area 0.086 0.086       0.086 0.138         0.138 0.191         0.191     0.191     0.292   0.292  
  Fin pitch mm 1.8 1.6       1.6 1.8         1.6 1.6         1.8     1.6     2.1   2.1  
  Stages Quantity 10 10       10 10         10 10         10     10     12   12  
Additional heat exchanger Water volume l 0.2 0.2       0.2 0.3         0.3 0.4         0.4     0.4     0.6   0.6  
  Rows Quantity 1 1       1 1         1 1         1     1     1   1  
  Fin pitch mm 1.6 1.6       1.6 1.6         1.6 1.6         1.6     1.6     1.6   1.6  
  Face area 0.068 0.068       0.068 0.110         0.110 0.152         0.152     0.152     0.243   0.243  
  Stages Quantity 8 8       8 8         8 8         8     8     10   10  
Piping connections Drain OD mm 16 16 16 16 16 16 16 16 16 16 16 16 16 16 16 16 16 16 16 16 16 16 16 16 16 16 16
  Water Outlet 1/2" 1/2"       1/2" 1/2"         1/2" 1/2"         1/2"     1/2"     3/4"   3/4"  
Power input Fan speed 6 kW     0.066         0.082   0.066       0.105     0.082   0.105     0.105          
  Fan speed 1 kW     0.02         0.02   0.02       0.04     0.02   0.04     0.04          
  High kW       0.037 0.053       0.053   0.057       0.056 0.065       0.098     0.098   0.182   0.244
  Low kW       0.02 0.03       0.02   0.03       0.03 0.04       0.04     0.05   0.09   0.11
  Nom. W 28 36       36 44         43 61         61     68     127   169  
  Low W 21 25       24 29         29 37         38     47     86   109  
  High W 37 53       53 57         56 98         98     98     182   244  
Sound power level High dBA 45 49       50 48         47 51         56     59     60   66  
  Low dBA 33 38       38 34         33 34         37     48     46   48  
  Nom. dBA 39 44       44 43         41 43         46     53     54   58  
Air filter Type Plastic Plastic       Plastic Plastic         Plastic Plastic         Plastic     Plastic     Plastic   Plastic  
Dimensions Unit Width mm 774 774 774 774 774 774 987 984 774 774 984 987 1,194 1,190 984 1,190 984 1,194 1,190 1,190 1,194 1,190 1,190 1,404 1,400 1,404 1,400
    Depth mm 226 226 226 226 226 226 226 226 226 226 226 226 226 226 226 226 226 226 226 226 226 226 226 251 251 251 251
    Height mm 564 564 564 564 564 564 564 564 564 564 564 564 564 564 564 564 564 564 564 564 564 564 564 564 564 564 564
Water connections Additional coil inch     1/2" 1/2" 1/2"     1/2" 1/2" 1/2" 1/2"     1/2" 1/2" 1/2" 1/2"   1/2" 1/2"   1/2" 1/2"   1/2"   1/2"
  Primary coil inch     1/2" 1/2" 1/2"     1/2" 1/2" 1/2" 1/2"     1/2" 1/2" 1/2" 1/2"   1/2" 1/2"   1/2" 1/2"   3/4 "   3/4 "
Casing Colour Plastic + sheet metal Plastic + sheet metal       Plastic + sheet metal Plastic + sheet metal         Plastic + sheet metal Plastic + sheet metal         Plastic + sheet metal     Plastic + sheet metal     Plastic + sheet metal   Plastic + sheet metal  
Weight Unit kg 20 21 19.7 19.7 19.7 21 26 25.5 20.6 20.6 25.5 26 32 31.0 26.7 31.0 26.7 32 30.4 30.4 33 32.3 32.3 44 41.4 44 41.6
Fan Air flow rate Medium m³/h 225 261       261 334         332 444         490     593     765   1,007  
    Low m³/h 174 205       205 238         238 316         356     460     565   636  
    High m³/h 307 330       327 432         431 628         690     763     998   1,362  
  Type 1 1       1 2         2 2         2     2     2   2  
Cooling capacity (standard conditions) Total capacity 4-pipe Fan speed 6 kW     1.33 (1)         2.82 (1)   2.28 (1)       4.30 (1)     3.53 (1)   5.16 (1)     5.23 (1)          
    Fan speed 1 kW     1.00 (1)         1.41 (1)   1.20 (1)       1.92 (1)     1.51 (1)   2.44 (1)     2.63 (1)          
    Low kW       0.97 (1) 1.22 (1)       1.24 (1)   1.55 (1)       1.70 (1) 1.92 (1)       2.44 (1)     3.06 (1)   3.84 (1)   3.96 (1)
    High kW       1.42 (1) 1.64 (1)       1.74 (1)   2.32 (1)       2.81 (1) 3.36 (1)       4.16 (1)     4.57 (1)   6.46 (1)   7.64 (1)
  Sensible capacity 4-pipe Low kW       0.73 (1) 0.91 (1)       0.96 (1)   1.14 (1)       1.21 (1) 1.40 (1)       1.74 (1)     2.23 (1)   2.73 (1)   2.91 (1)
    Fan speed 1 kW     0.84 (1)         1.03 (1)   0.92 (1)       1.40 (1)     1.08 (1)   1.74 (1)     1.92 (1)          
    High kW       1.10 (1) 1.22 (1)       1.41 (1)   1.79 (1)       2.01 (1) 2.61 (1)       2.99 (1)     3.47 (1)   4.67 (1)   5.61 (1)
Heating capacity 4-Pipe High kW 1.90 (2) 2.02 (2)       2.01 (2) 2.92 (2)         3.08 (2) 4.80 (2)         5.05 (2)     5.30 (2)     7.91 (2)   8.35 (2)  
    Medium kW 1.70 (2) 1.78 (2)       1.78 (2) 2.53 (2)         2.68 (2) 3.96 (2)         4.25 (2)     4.65 (2)     6.83 (2)   7.14 (2)  
    Low kW 1.50 (2) 1.56 (2)       1.56 (2) 2.06 (2)         2.18 (2) 3.21 (2)         3.60 (2)     4.04 (2)     5.69 (2)   5.50 (2)  
Heating capacity (standard conditions) Capacity 4-pipe Fan speed 6 kW     2.00 (3)         3.06 (3)   2.00 (3)       5.04 (3)     3.06 (3)   5.04 (3)     5.04 (3)          
    Low kW       1.31 (3) 1.36 (3)       1.36 (3)   1.78 (3)       1.88 (3) 2.82 (3)       2.73 (3)     3.55 (3)   5.02 (3)   4.85 (3)
    Fan speed 1 kW     1.36 (3)         1.66 (3)   1.33 (3)       2.82 (3)     1.77 (3)   2.73 (3)     3.23 (3)          
    High kW       1.66 (3) 1.76 (3)       1.76 (3)   2.53 (3)       2.68 (3) 4.20 (3)       3.82 (3)     4.64 (3)   6.97 (3)   7.35 (3)
Vibration insulation Class 1 self-extinguishing Class 1 self-extinguishing       Class 1 self-extinguishing Class 1 self-extinguishing         Class 1 self-extinguishing Class 1 self-extinguishing         Class 1 self-extinguishing     Class 1 self-extinguishing     Class 1 self-extinguishing   Class 1 self-extinguishing  
Current input Medium A 0.13 0.16       0.16 0.21         0.20 0.29         0.29     0.31     0.57   0.76  
  High A 0.17 0.24   0.16 0.20 0.24 0.26   0.20   0.27 0.25 0.44   0.27 0.40   0.44   0.40 0.43   0.39 0.82 0.80 1.10 1.07
  Fan speed 6 A     0.29         0.36   0.29       0.47     0.36   0.47     0.47          
  Low A 0.10 0.12   0.09 0.11 0.11 0.14   0.11   0.14 0.14 0.19   0.14 0.19   0.19   0.19 0.22   0.19 0.39 0.39 0.50 0.54
  Fan speed 1 A     0.08         0.11   0.08       0.19     0.11   0.19     0.19          
Required wire section mm² 1 1       1 1         1 1         1     1     1   1  
Required fuses A 0.5 0.5       0.5 0.5         0.5 0.5         0.5     0.5     1   2  
Power supply Frequency Hz 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50
  Voltage V 230 230 230 230 230 230 230 230 230 230 230 230 230 230 230 230 230 230 230 230 230 230 230 230 230 230 230
  Phase 1~ 1~       1~ 1~         1~ 1~         1~     1~     1~   1~  
Notes Cooling: 4 pipe: air 27°CDB, 19°CWB; entering water 7°C; leaving water 12°C Cooling: 4 pipe: air 27°CDB, 19°CWB; entering water 7°C; leaving water 12°C (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. Cooling: 4 pipe: air 27°CDB, 19°CWB; entering water 7°C; leaving water 12°C Cooling: 4 pipe: air 27°CDB, 19°CWB; entering water 7°C; leaving water 12°C (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. Cooling: 4 pipe: air 27°CDB, 19°CWB; entering water 7°C; leaving water 12°C Cooling: 4 pipe: air 27°CDB, 19°CWB; entering water 7°C; leaving water 12°C (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. Cooling: 4 pipe: air 27°CDB, 19°CWB; entering water 7°C; leaving water 12°C (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. Cooling: 4 pipe: air 27°CDB, 19°CWB; entering water 7°C; leaving water 12°C (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. Cooling: 4 pipe: air 27°CDB, 19°CWB; entering water 7°C; leaving water 12°C (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. Cooling: 4 pipe: air 27°CDB, 19°CWB; entering water 7°C; leaving water 12°C (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K.
  Heating: 4 pipe: air 20°CDB; entering water 70°C; leaving water 60°C Heating: 4 pipe: air 20°CDB; entering water 70°C; leaving water 60°C (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. Heating: 4 pipe: air 20°CDB; entering water 70°C; leaving water 60°C Heating: 4 pipe: air 20°CDB; entering water 70°C; leaving water 60°C (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. Heating: 4 pipe: air 20°CDB; entering water 70°C; leaving water 60°C Heating: 4 pipe: air 20°CDB; entering water 70°C; leaving water 60°C (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. Heating: 4 pipe: air 20°CDB; entering water 70°C; leaving water 60°C (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. Heating: 4 pipe: air 20°CDB; entering water 70°C; leaving water 60°C (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. Heating: 4 pipe: air 20°CDB; entering water 70°C; leaving water 60°C (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. Heating: 4 pipe: air 20°CDB; entering water 70°C; leaving water 60°C (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K.
  The power consumption for the valve motor is 5W (peak). This is only during opening. The power consumption for the valve motor is 5W (peak). This is only during opening. (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. The power consumption for the valve motor is 5W (peak). This is only during opening. The power consumption for the valve motor is 5W (peak). This is only during opening. (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. The power consumption for the valve motor is 5W (peak). This is only during opening. The power consumption for the valve motor is 5W (peak). This is only during opening. (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. The power consumption for the valve motor is 5W (peak). This is only during opening. (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. The power consumption for the valve motor is 5W (peak). This is only during opening. (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. The power consumption for the valve motor is 5W (peak). This is only during opening. (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. The power consumption for the valve motor is 5W (peak). This is only during opening. (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K.
Casing Colour       White - RAL9010 White - RAL9010 White - RAL9010     White - RAL9010 White - RAL9010 White - RAL9010 White - RAL9010     White - RAL9010 White - RAL9010 White - RAL9010 White - RAL9010   White - RAL9010 White - RAL9010   White - RAL9010 White - RAL9010   White - RAL9010   White - RAL9010
Power supply Type       230 / 1 / 50 230 / 1 / 50 230 / 1 / 50     230 / 1 / 50 230 / 1 / 50 230 / 1 / 50 230 / 1 / 50     230 / 1 / 50 230 / 1 / 50 230 / 1 / 50 230 / 1 / 50   230 / 1 / 50 230 / 1 / 50   230 / 1 / 50 230 / 1 / 50   230 / 1 / 50   230 / 1 / 50
  Phase       1~ 1~ 1~     1~ 1~ 1~ 1~     1~ 1~ 1~ 1~   1~ 1~   1~ 1~   1~   1~
Notes     (4) - Sound power level according to ISO3741 (4) - Sound power level according to ISO3741 (4) - Sound power level according to ISO3741     (4) - Sound power level according to ISO3741 (4) - Sound power level according to ISO3741 (4) - Sound power level according to ISO3741 (4) - Sound power level according to ISO3741     (4) - Sound power level according to ISO3741 (4) - Sound power level according to ISO3741 (4) - Sound power level according to ISO3741 (4) - Sound power level according to ISO3741   (4) - Sound power level according to ISO3741 (4) - Sound power level according to ISO3741   (4) - Sound power level according to ISO3741 (4) - Sound power level according to ISO3741   (4) - Sound power level according to ISO3741   (4) - Sound power level according to ISO3741
      (5) - SL: The silent fan level of the air flow rate setting (5) - SL: The silent fan level of the air flow rate setting (5) - SL: The silent fan level of the air flow rate setting     (5) - SL: The silent fan level of the air flow rate setting (5) - SL: The silent fan level of the air flow rate setting (5) - SL: The silent fan level of the air flow rate setting (5) - SL: The silent fan level of the air flow rate setting     (5) - SL: The silent fan level of the air flow rate setting (5) - SL: The silent fan level of the air flow rate setting (5) - SL: The silent fan level of the air flow rate setting (5) - SL: The silent fan level of the air flow rate setting   (5) - SL: The silent fan level of the air flow rate setting (5) - SL: The silent fan level of the air flow rate setting   (5) - SL: The silent fan level of the air flow rate setting (5) - SL: The silent fan level of the air flow rate setting   (5) - SL: The silent fan level of the air flow rate setting   (5) - SL: The silent fan level of the air flow rate setting
      (6) - The sound pressure level is measured via a microphone at 1m distance of the unit. (6) - The sound pressure level is measured via a microphone at 1m distance of the unit. (6) - The sound pressure level is measured via a microphone at 1m distance of the unit.     (6) - The sound pressure level is measured via a microphone at 1m distance of the unit. (6) - The sound pressure level is measured via a microphone at 1m distance of the unit. (6) - The sound pressure level is measured via a microphone at 1m distance of the unit. (6) - The sound pressure level is measured via a microphone at 1m distance of the unit.     (6) - The sound pressure level is measured via a microphone at 1m distance of the unit. (6) - The sound pressure level is measured via a microphone at 1m distance of the unit. (6) - The sound pressure level is measured via a microphone at 1m distance of the unit. (6) - The sound pressure level is measured via a microphone at 1m distance of the unit.   (6) - The sound pressure level is measured via a microphone at 1m distance of the unit. (6) - The sound pressure level is measured via a microphone at 1m distance of the unit.   (6) - The sound pressure level is measured via a microphone at 1m distance of the unit. (6) - The sound pressure level is measured via a microphone at 1m distance of the unit.   (6) - The sound pressure level is measured via a microphone at 1m distance of the unit.   (6) - The sound pressure level is measured via a microphone at 1m distance of the unit.