|
FWR02AF |
FWR02AAFV3 |
FWR03AF |
FWR03AAFV3 |
FWR06AF |
FWR06AAFV3 |
FWR08AF |
FWR08AAFV3 |
Sound pressure level |
Low |
dBA |
|
33 (6) |
|
28 (6) |
|
43 (6) |
|
43 (5) |
|
High |
dBA |
|
45 (6) |
|
42 (6) |
|
54 (6) |
|
61 (5) |
Water pressure drop |
Heating |
Rated |
kPa |
11 (4) |
|
9 (4) |
|
14 (4) |
|
|
|
|
Cooling |
Rated |
kPa |
20 (4) |
|
29 (4) |
|
24 (4) |
|
|
|
Control systems |
Wired remote control |
FWEC3A |
|
FWEC3A |
|
FWEC3A |
|
|
|
Total sound power level |
Low |
dBA |
|
38 (4) |
|
33 (4) |
|
48 (4) |
|
48 (4) |
|
High |
dBA |
|
50 (4) |
|
47 (4) |
|
58 (4) |
|
66 (4) |
Water flow |
Cooling |
Low |
l/h |
|
216 (1) |
|
297 (1) |
|
535 (1) |
|
699 (1) |
|
|
High |
l/h |
|
307 (1) |
|
493 (1) |
|
802 (1) |
|
1,352 (1) |
|
Heating |
High |
l/h |
|
154 (3) |
|
234 (3) |
|
406 (3) |
|
643 (3) |
|
|
Low |
l/h |
|
119 (3) |
|
165 (3) |
|
311 (3) |
|
425 (3) |
|
Water pressure drop |
Heating |
High |
kPa |
|
6 (3) |
|
4 (3) |
|
8 (3) |
|
29 (3) |
|
|
|
Low |
kPa |
|
5 (3) |
|
2 (3) |
|
5 (3) |
|
14 (3) |
|
|
Cooling |
High |
kPa |
|
13 (1) |
|
11 (1) |
|
14 (1) |
|
16 (1) |
|
|
|
Low |
kPa |
|
7 (1) |
|
5 (1) |
|
7 (1) |
|
5 (1) |
|
|
Nom. |
l/h |
454 (4) |
|
853 (4) |
|
1,084 (4) |
|
|
|
|
Heating |
Nom. |
l/h |
216 (4) |
|
367 (4) |
|
565 (4) |
|
|
|
Fan motor |
Model |
Permanent magnet rotor, F class insulation, electronic overload protection |
|
Permanent magnet rotor, F class insulation, electronic overload protection |
|
Permanent magnet rotor, F class insulation, electronic overload protection |
|
|
|
Cooling capacity |
Total capacity |
Min. |
kW |
0.60 (1) |
|
0.88 (1) |
|
1.19 (1) |
|
|
|
|
|
Max. |
kW |
2.64 (1) |
|
4.96 (1) |
|
6.32 (1) |
|
|
|
|
Sensible capacity |
Min. |
kW |
0.40 (1) |
|
0.58 (1) |
|
0.79 (1) |
|
|
|
|
|
Max. |
kW |
1.95 (1) |
|
3.60 (1) |
|
4.80 (1) |
|
|
|
Heat exchanger |
Water volume |
l |
0.7 |
|
1 |
|
1.4 |
|
|
|
|
Rows |
Quantity |
3 |
|
3 |
|
3 |
|
|
|
|
Face area |
m² |
0.086 |
|
0.138 |
|
0.191 |
|
|
|
|
Fin pitch |
Mm |
1.6 |
|
1.6 |
|
1.6 |
|
|
|
|
Stages |
Quantity |
10 |
|
10 |
|
10 |
|
|
|
Additional heat exchanger |
Water volume |
l |
0.2 |
|
0.3 |
|
0.4 |
|
|
|
|
Rows |
Quantity |
1 |
|
1 |
|
1 |
|
|
|
|
Fin pitch |
Mm |
1.6 |
|
1.6 |
|
1.6 |
|
|
|
|
Face area |
m² |
0.068 |
|
0.110 |
|
0.152 |
|
|
|
|
Stages |
Quantity |
8 |
|
8 |
|
8 |
|
|
|
Piping connections |
Drain |
OD |
Mm |
|
16 |
|
16 |
|
16 |
|
16 |
|
Water |
Outlet |
1/2" |
|
1/2" |
|
1/2" |
|
|
|
Power input |
High |
kW |
|
0.019 |
|
0.016 |
|
0.033 |
|
0.087 |
|
Low |
kW |
|
0.01 |
|
0.01 |
|
0.01 |
|
0.013 |
|
Min. |
W |
2.2 |
|
2.2 |
|
3.24 |
|
|
|
|
Max. |
W |
57.4 |
|
82.7 |
|
101.4 |
|
|
|
Sound power level |
Max. |
dBA |
62 |
|
70 |
|
64 |
|
|
|
|
Min. |
dBA |
28 |
|
28 |
|
28 |
|
|
|
Air filter |
Type |
Plastic |
|
Plastic |
|
Plastic |
|
|
|
Dimensions |
Unit |
Width |
Mm |
774 |
774 |
987 |
984 |
1,194 |
1,190 |
1,404 |
1,404 |
|
|
Depth |
Mm |
226 |
246 |
226 |
246 |
226 |
246 |
251 |
271 |
|
|
Height |
Mm |
564 |
564 |
564 |
564 |
564 |
564 |
564 |
564 |
Water connections |
Additional coil |
inch |
|
1/2" |
|
1/2" |
|
1/2" |
|
1/2" |
|
Primary coil |
inch |
|
1/2" |
|
1/2" |
|
1/2" |
|
3/4 " |
Casing |
Colour |
Plastic + sheet metal |
|
Plastic + sheet metal |
|
Plastic + sheet metal |
|
|
|
Weight |
Unit |
kg |
22 |
21.2 |
28 |
27.5 |
35 |
33.6 |
46 |
43.1 |
Fan |
Type |
1 |
|
2 |
|
2 |
|
|
|
|
Air flow rate |
Max. |
m³/h |
560 (3) |
|
900 (3) |
|
1,200 (3) |
|
|
|
|
|
Min. |
m³/h |
70 (3) |
|
95 (3) |
|
130 (3) |
|
|
|
Cooling capacity (standard conditions) |
Total capacity 4-pipe |
Low |
kW |
|
1.25 (1) |
|
1.72 (1) |
|
3.10 (1) |
|
4.06 (1) |
|
|
High |
kW |
|
1.77 (1) |
|
2.86 (1) |
|
4.64 (1) |
|
7.79 (1) |
|
Sensible capacity 4-pipe |
Low |
kW |
|
0.97 (1) |
|
1.23 (1) |
|
2.27 (1) |
|
3.01 (1) |
|
|
High |
kW |
|
1.44 (1) |
|
2.06 (1) |
|
3.54 (1) |
|
5.76 (1) |
Heating capacity |
4-Pipe |
Max. |
kW |
2.46 (2) |
|
4.19 (2) |
|
6.45 (2) |
|
|
|
|
|
Min. |
kW |
0.82 (2) |
|
1.18 (2) |
|
1.76 (2) |
|
|
|
Heating capacity (standard conditions) |
Capacity 4-pipe |
Low |
kW |
|
1.36 (3) |
|
1.88 (3) |
|
3.55 (3) |
|
4.85 (3) |
|
|
High |
kW |
|
1.76 (3) |
|
2.68 (3) |
|
4.64 (3) |
|
7.35 (3) |
Vibration insulation |
Class 1 self-extinguishing |
|
Class 1 self-extinguishing |
|
Class 1 self-extinguishing |
|
|
|
Current input |
Min. |
A |
0.05 |
|
0.05 |
|
0.07 |
|
|
|
|
Max. |
A |
0.50 |
|
0.72 |
|
0.88 |
|
|
|
Required wire section |
mm² |
1 |
|
1 |
|
1 |
|
|
|
Required fuses |
A |
1 |
|
1 |
|
2 |
|
|
|
Power supply |
Frequency |
Hz |
50 |
50 |
50 |
50 |
50 |
50 |
50 |
50 |
|
Voltage |
V |
230 |
230 |
230 |
230 |
230 |
230 |
230 |
230 |
|
Phase |
1~ |
|
1~ |
|
1~ |
|
|
|
Notes |
Cooling: 4 pipe: air 27°CDB, 19°CWB; entering water 7°C; leaving water 12°C |
(1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. |
Cooling: 4 pipe: air 27°CDB, 19°CWB; entering water 7°C; leaving water 12°C |
(1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. |
Cooling: 4 pipe: air 27°CDB, 19°CWB; entering water 7°C; leaving water 12°C |
(1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. |
Cooling: 4 pipe: air 27°CDB, 19°CWB; entering water 7°C; leaving water 12°C |
(1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. |
|
Heating: 4 pipe: air 20°CDB; entering water 70°C; leaving water 60°C |
(2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. |
Heating: 4 pipe: air 20°CDB; entering water 70°C; leaving water 60°C |
(2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. |
Heating: 4 pipe: air 20°CDB; entering water 70°C; leaving water 60°C |
(2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. |
Heating: 4 pipe: air 20°CDB; entering water 70°C; leaving water 60°C |
(2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. |
|
Air flow at 0Pa ESP |
(3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. |
Air flow at 0Pa ESP |
(3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. |
Air flow at 0Pa ESP |
(3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. |
Air flow at 0Pa ESP |
(3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. |
|
Water flow rate values and water pressure drop values are at maximum speed |
(4) - Sound power level according to ISO3741 |
Water flow rate values and water pressure drop values are at maximum speed |
(4) - Sound power level according to ISO3741 |
Water flow rate values and water pressure drop values are at maximum speed |
(4) - Sound power level according to ISO3741 |
Water flow rate values and water pressure drop values are at maximum speed |
(4) - Sound power level according to ISO3741 |
|
The power consumption for the valve motor is 5W (peak). This is only during opening. |
(5) - SL: The silent fan level of the air flow rate setting |
The power consumption for the valve motor is 5W (peak). This is only during opening. |
(5) - SL: The silent fan level of the air flow rate setting |
The power consumption for the valve motor is 5W (peak). This is only during opening. |
(5) - SL: The silent fan level of the air flow rate setting |
The power consumption for the valve motor is 5W (peak). This is only during opening. |
(5) - The sound pressure level is measured via a microphone at 1m distance of the unit. |
Casing |
Colour |
|
|
White - RAL9010 |
|
White - RAL9010 |
|
White - RAL9010 |
Plastic and metal RAL9010 |
|
Power supply |
Type |
|
|
230 / 1 / 50 |
|
230 / 1 / 50 |
|
230 / 1 / 50 |
|
230 / 1 / 50 |
|
Phase |
|
|
1~ |
|
1~ |
|
1~ |
1~ |
1~ |
Notes |
|
(6) - The sound pressure level is measured via a microphone at 1m distance of the unit. |
|
(6) - The sound pressure level is measured via a microphone at 1m distance of the unit. |
|
(6) - The sound pressure level is measured via a microphone at 1m distance of the unit. |
|
|
Piping connections |
Water |
Inlet |
|
|
|
|
|
|
|
3/4" |
|
|
|
Outlet |
|
|
|
|
|
|
|
3/4" |
|
Control systems |
Wired remote control |
|
|
|
|
|
|
|
FWEC3A |
|